Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2610 is not available anymore since 1/1/20.

    The successor types are (can be a little different because of the update): 6026

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2610 - Plunger valve 2/2 way direct-acting

    Product Image Type 2610

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The direct-acting valve Type 2610 is delivered with circuit function normally closed. The thermal isolation of the coil and housing by means of stainless steel bellows allows the extreme medium temperature. In this way condensation or an unacceptable heating up of the coil is avoided. The supplied cable head contains a "kick and drop" electronic that supports the opening phase and afterwards reduction of the opening holding power.

    • Direct-acting, media separated valve with diameter of up to DN 12
    • Welded metal bellows system (316Ti)
    • High-quality PTFE seat seal
    • Media temperature from -200 °C to +180 °C
    • Energy-saving 'Kick and Drop' electronics

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2610 data sheet | pivoted armature valve for low and high temperatures 231.3 kB EN / EU
    DTS Typ 2610 Datenblatt | Durchgangsmagnetventil für tiefe und hohe Temperaturen 235.8 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v2.0 1.4 MB EN / EU
    MAN Additional Manual Type 0131 0255 0256 0283 0287 0290 0293 2610 | El. operating conditions 129.1 kB EN,FR,DE / EU
    MAN Operating Instructions Typ 2610 2612 2620 | 2/2-way valve 365.4 kB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v1.0 1.6 MB EN / EU
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v2.0 1.4 MB DE / DE
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.4 MB FR / FR
    MAN 使用说明 AC19 | 型电磁线圈 | 具有 II 2G/DEx 认证的设 | v2.0 2.1 MB ZH / CN
    MAN Bedienungsanleitung Typ 2610 2612 2620 | 2/2-Wege-Ventil 404.7 kB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v1.0 1.6 MB DE / DE
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.6 MB FR / FR
    MAN Manuel d'utilisation Type 2610 2612 2620 | Vanne 2/2 voies 411.6 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35.3 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For low temperatures and aggressive media. 152.4 kB EN / EU

    My Comparison List