Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type TVG007 - Synthetic hoses for pneumatics

      Array

    Type Description

    Plastic hoses made of polyurethane (PUR), polyamide (PA soft) and polyethylene are highly resistant to water and oils at room temperature. They are therefore particularly suitable as compressed air lines. They are available in 50 and 100 m rolls. The life span depends on the intensity of the ambient temperature and the operational pressure. PTFE hoses are suitable for high temperatures and are resistant to aggressive and corrosive media and are food-safe. They are only available in 50 m rolls.

    • Various variants
    • PUR for greater flexibility
    • PA for higher pressure ranges
    • PTFE for higher temperatures
    • PE for standard applications

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type TVG007 | Plastic hoses for pneumatics 409.9 kB EN / EU
    DTS Datenblatt Typ TVG007 | Kunststoffschläuche für Pneumatik 401.7 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food 567701, 567793, 567794 226 kB EN,FR
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE