Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type TKU002 - 3-way ball valve with L-bore

      Array

    Type Description

    3-way ball valve with L-bore in stainless steel. The ball valves possess a manual lever. Additionally, via the mechanical interface according to ISO 5211, they can be connected with a pneumatic rotary actuator (e.g. Type 2051 or Type 2052) or electrical rotary actuators (e.g. Type 3003, 3004 or 3005).

    • Low torques
    • Long service life
    • Maintenance-friendly
    • High flow rate

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type TKU001/002/003/004 | Manually operated ball valves [various variants] 667 kB EN / EU
    DTS Datenblatt Typ TKU001/002/003/004 | Handkugelhähne [verschiedene Varianten] 654.9 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2651 2654 2660 TKU 001 | 2-way and 3-way ball valve 1.4 MB EN / EU
    MAN Bedienungsanleitung Typ 2651 2654 2660 TKU001 | Kugelhahn in 2-Wege- und 3-Wege-Ausführung 1.4 MB DE / DE
    MAN Betjeningsvejledning Typ 26512654 2660 TKU001 | Kuglehaneri rustfrit stål og messing 1.4 MB DA / DK
    MAN Istruzioni d’uso Tipo 2651, 2654, 2654 per applicazioni igienico-sanitarie, 2660, TKU 001 1.4 MB IT / IT
    MAN Manual de instrucciones Tipo 2651, 2654, 2660 TKU001 | Válvulas de bola variante de 2 y 3 1.4 MB ES / ES
    MAN Manuel d'utilisation Type 2651 2654 2660 TKU001 | Robinets à boisseau sphérique 1.5 MB FR / FR
    MAN Návod k obsluze Typ 2651, 2654Hygienic, 2660, TKU0001/2/3Kulové ventily z ušlechtilé oc 1.5 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration TKU001-2-3 EU-DoC Kugelhahn 1.2 MB EN,FR,DE
    ABD MDec|Food|Hygenic Daclaration Ball valves EPI 228.5 kB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE