Type TFU006 - Pressure regulator for water

Type Description
The water pressure regulator works on the principle of pressure reduction. It is preferably for use in the provided water systems. The pressure regulator consists of a housing, a piston or diaphragm valve with an adjustable spring and a spring cap. The inlet pressure reaches the target value, opens the piston or diaphragm against the spring force of the control valve and builds up the output pressure. The output pressure is the controlled variable. When exceeding the nominal value the valve closes, when there is a shortfall the valve opens and thus the output pressure is kept almost constant. By changing the spring tension, the spring setpoint can be continuously adjusted. The pressure regulator is available in four variants: - Variant I: brass housing with DIN DVGW and international drinking water approvals - Variant II: brass housing with inspectable strainer, DIN DVGW and international drinking water approvals - Variant III: stainless steel housing with DIN DVGW approval - Variant IV: plastic housing with threaded connection G1/8" and G1/4"
- Brass variant with DVGW and international drinking water approvals
- Stainless steel variante with DVGW approval for drinking water
- Compact plastic variant
- Pressure gauge port at pressure output
For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Data sheet Type TFU006 | Pressure regulator for water | 543.3 kB | EN / EU |
![]() |
Datenblatt Typ TFU006 | Druckruckregler für Wasser | 545.3 kB | DE / DE |
Declaration of Conformity
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EU-DoC|EU Material Compliance | 40.2 kB | EN |
![]() |
EU-DoC|EU Material Compliance | 41.7 kB | FR |
![]() |
EU-DoC|EU Material Compliance | 40.9 kB | DE |