Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type TEU005 - Cylinder switch

      Array

    Type Description

    Magnetic field-sensitive sensors are used for contact-free position reporting from the magnetic piston of a pneumatic or hydraulic cylinder. The position of the piston can be displayed optically by an LED indicator and can be analysed electrically.

    • Reed sensor for direct mounting
    • LED switching status indication
    • Male connector M8, straight or angled
    • 3 m cable connection
    • Easy to handle

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type TEU005 | Magnetic field-sensitive sensors for cylinders 743.3 kB EN / EU
    DTS Datenblatt Typ TEU005 | Magnetfeldempfindliche Sensoren fürZylinder 743.2 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE