Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type SE56 is not available anymore since 7/31/22.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type SE56 - Transmitter for electro-magnetic flow sensors

    Product Image Type SE56

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The transmitter Type SE56 (without a display in the compact variant or with a display in the compact or remote variant), connected to the electro-magnetic sensor (compact or remote variant) Type S051, S054, S055 or S056, is designed for liquids with a minimum conductivity of 5 μS/cm. The device can be parameterised manually either via three buttons (variant with a display) or by a computer via a serial interface. In the standard variant, the device is supplied with one or two transistor outputs and one digital input. Further options are available, e.g. high frequency output, current output.

    • Is combined with sensor Type S051, S054, S055 or S056
    • Continuous measurement or dosing
    • High accuracy
    • Various housing designs and materials available
    • Compact and remote design selectable

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type SE56 data sheet | transmitter for electromagnetic-inductive flow sensor fittings 1.8 MB EN / EU
    DTS Typ SE56 Datenblatt | Transmitter für magnetisch-induktive Durchflusssensor-Fittings 1.9 MB DE / DE
    DTS Type SE56 fiche technique | Transmetteur pour raccords-capteurs de débit électromagnét. 1.8 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type SE56 | Flow transmitter with display 5.3 MB US
    MAN Operating Instructions Type SE56 | Flow transmitter with display 4.2 MB EN,FR,DE / EU
    MAN Operating Instructions Type SE56 | Flow transmitter withoutdisplay 1.9 MB EN,FR,DE / EU
    MAN Operating Instructions Type SE56 | Flow transmitter, basic version 2.7 MB EN,FR,DE / EU
    MAN Supplement Type SE56 | Profibus DP 366.1 kB EN / EU
    MAN Supplement Type SE56 | Serial communication 1.8 MB EN / EU
    MAN Manual de usuario Tipo 8056 | Caudalímetro magnético inductivo, conexiones 891.5 kB ES / ES
    MAN Manual de usuario Tipo SE56 | Transmisor para sensores de flujo magnéticos inductivos 1.3 MB ES / ES

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 778.2 kB ML

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List