Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type SE35 - Transmitter or batch controller for Inline sensor-fitting

    Product Image Type SE35

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    • Compatible with Inline sensor-fitting Type S030 with paddle wheel for flow measurement or batch control (see data sheets Type 8035 transmitter or Type 8035 batch controller)
    • Compatible with Inline sensor-fitting S077 with oval gears for flow measurement (see data sheet Type SE35+S077)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8035 data sheet | Digital Inline flowmeter or batch controller 1.2 MB EN / EU
    DTS Type S077 data sheet | Positive displacement sensor fitting 903.8 kB EN / EU
    DTS Type SE35T+S077 data sheet | positive displacement flowmeter or batch controller 1 MB EN / EU
    DTS Type 8075B data sheet | positive displacement batch controller 743.8 kB EN / EU
    DTS Type 8075T data sheet | positive displacement flowmeter 689.8 kB EN / EU
    DTS Tipo S030 hoja de datos | Racor de sensor Inline 2.4 MB ES / ES
    DTS Typ 8035 Datenblatt | digitalen Inline-Durchflusstransmitter oder -Dosiergerät 1.1 MB DE / DE
    DTS Typ S077 Datenblatt | Durchflusssensor-Fitting mit Ovalrädern 600.6 kB DE / DE
    DTS Typ SE35T+S077 Datenblatt | Durchflussmessgerät mit Ovalrädern oder Dosiergerät 1 MB DE / DE
    DTS Type 8035 fiche technique | Débitmètre ou appareil de dosage Inline numérique 1.1 MB FR / FR
    DTS Type S077 fiche technique | Raccord-capteur à roues ovales pour la mesure de débit 911.8 kB FR / FR
    DTS Type SE35T+S077 fiche technique | Débitmètre Inline à rouesovales ou contrôleur de dosage 1 MB FR / FR
    DTS 資料表 | 8035 型 | 渦輪式流量計 1.7 MB ZH / HK
    DTS Tipo 8035 folha de dados | aparelho de medição do fluxo comroda de pás Inline / doseador 2.5 MB PT / BR
    DTS Typ 8075B Datenblatt | Dosiergerät mit Ovalrädern 745.7 kB DE / DE
    DTS Typ 8075T Datenblatt | Durchflussmessgerät mit Ovalrädern 689.8 kB DE / DE
    DTS Type 8075B fiche technique | Contrôleur de dosage à roues ovales 732.3 kB FR / FR
    DTS Type 8075T fiche technique | Débitmètre à roues ovales 676.4 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operat. Instr. Type 8025 8035 SE35 | Insertion/Inline flowmeter/Flow transm.,w. batteries 2.1 MB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 BATCH | Batch controller 7.6 MB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 | Insertion or Inline flowmeter / transmitter 6.2 MB EN / EU
    MAN Operating Instructions Type S077 | Positive displacement Inline sensor-fitting 668 kB EN,FR,DE / EU
    MAN 取扱説明書 S077 | インライン容積式流量計用フィッティング 630.6 kB EN,DE,JA / JP
    MAN Operating Instructions Type S030 | Inline fitting for flow rate measurement 523.9 kB EN / EU
    MAN Service manual Type 8045 | Spare parts 83.8 kB EN,FR,DE / EU
    MAN Bedienung Typ 8025 8035 SE35 | Insertion- oder Inline-Durchflussmesser / -transmitter 6.2 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 BATCH | Dosiergerät 7.6 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 | Durchfluss-Messer/Transmitter mit Batterien 2.2 MB DE / EU
    MAN Manual de operação Tipo 8025 - 8035 - SE35 | Medidor de vazão - Transmissor de vazão 5 MB PT / BR
    MAN Manuel d'utilisation Type 8025 8035 SE35 BATCH | Contrôleurde dosage 7.6 MB FR / EU
    MAN Manuel d'utilisation Type 8025 8035 SE35 | Débitmètre Insertion ou Inline/Transm. de débit 6.2 MB FR / EU
    MAN Manuel d'utilisation type 8025 8035 SE35 | Débitmètre/Transmetteur de débit à piles 2.2 MB FR / EU
    MAN 操作説明書 タイプ 8025 | 流量計 – 流量発信機 5.5 MB JA / JP
    MAN 操作説明書 タイプ S030 | INLINE フィッティン 707.4 kB JA / JP
    MAN 타입 8025 - 8035 - SE35 | 유량계 -유량 트랜스미터 4.7 MB KO / KR
    MAN Bedienungsanleitung Typ S030 | Inline-Fitting mit Flügelradfür die Durchflussmessung 720.3 kB DE / EU
    MAN Istruzioni d'uso Tipo 8025 - 8035 - SE35 | Misuratore di portata - Trasmettitore di portat 4.9 MB IT / IT
    MAN Manuel d'utilisation Type S030 | Raccord Inline à ailette pour la mesure de débit 697 kB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List