Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type SE32 - Transmitter for Inline sensor-fitting

    Product Image Type SE32

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    • Compatible with Inline sensor-fitting S030 with paddle wheel for flow measurement (see datasheets types 8032, S030)
    • Compatible with Inline sensor-fitting S077 with oval gears for flow measurement (see datasheet type SE32+S077)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8032 data sheet | Inline paddle-wheel flow transmitter/threshold detector 816.7 kB EN / EU
    DTS Type S077 data sheet | Positive displacement sensor fitting 903.8 kB EN / EU
    DTS Type SE32+S077 data sheet | Positive displacement flowmeter/threshold detector 937.3 kB EN / EU
    DTS Type 8032 data sheet | Inline paddle-wheel flow transmitter/threshold detector 1.1 MB EN / EU
    DTS Type 8072 data sheet | Positive displacement flowmeter/threshold detector 318.8 kB EN / US
    DTS Type 8072 data sheet | Positive displacement flowmeter/threshold detector 767 kB EN / EU
    DTS 数据表 | 8032 型 / SE32 | 管道式涡轮流量计 10 MB DE / CN
    DTS Tipo S030 hoja de datos | Racor de sensor Inline 2.4 MB ES / ES
    DTS Typ 8032 Datenblatt | Inline-Flügelrad-Durchflusstransmitter/-Schwellendetektor 1 MB DE / DE
    DTS Typ 8032 Datenblatt | Inline-Flügelrad-Durchflusstransmitter/-Schwellendetektor 800.3 kB DE / DE
    DTS Typ S077 Datenblatt | Durchflusssensor-Fitting mit Ovalrädern 600.6 kB DE / DE
    DTS Typ SE32+S077 Datenblatt | Durchflussmessgerät/Schwellendetektor mit Ovalrädern 899.1 kB DE / DE
    DTS Type 8032 fiche technique | Débitmètre Inline à ailette/transmetteur de débit 822.5 kB FR / FR
    DTS Type S077 fiche technique | Raccord-capteur à roues ovales pour la mesure de débit 911.8 kB FR / FR
    DTS Type SE32+S077 fiche technique | Débitmètre/détecteur à seuil à roues ovales 926 kB FR / FR
    DTS 資料表 | 8032 型/SE32 | 管道式渦輪流量計 10 MB ZH / HK
    DTS Tipo 8072 folha de dados | Indicador Digital de Vazão 594 kB PT / BR
    DTS Typ 8072 Datenblatt | Durchflussmessgerät/Schwellendetektormit Ovalrädern 751.9 kB DE / DE
    DTS Type 8072 fiche technique | Débitmètre/détecteur à seuils àroues ovales 745.1 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8032 | Inline flowmeter with paddle-wheel / Flow transmitter 2.7 MB EN / EU
    MAN Operating Instructions Type S077 | Positive displacement Inline sensor-fitting 668 kB EN,FR,DE / EU
    MAN 取扱説明書 S077 | インライン容積式流量計用フィッティング 630.6 kB EN,DE,JA / JP
    MAN Operating Instructions Type S030 | Inline fitting for flow rate measurement 523.9 kB EN / EU
    MAN Bedienungsanleitung Typ 8032 | Inline-Durchflussmesser mit Flügelrad / Durchflusstransm. 2.7 MB DE / EU
    MAN Manuel d'utilisation Type 8032 | Débitmètre Inline à ailette / Transmetteur de débit 2.7 MB FR / EU
    MAN 操作説明書 タイプ S030 | INLINE フィッティン 707.4 kB JA / JP
    MAN Bedienungsanleitung Typ S030 | Inline-Fitting mit Flügelradfür die Durchflussmessung 720.3 kB DE / EU
    MAN Manuel d'utilisation Type S030 | Raccord Inline à ailette pour la mesure de débit 697 kB FR / EU
    MAN Type 8032/SE32 | 유량계/유량 트랜스미터/유량 스위치 | 사용 설명서 1.9 MB KO / KR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 34.8 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List