Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type SE12 - Paddle wheel transmitter with optic or magnetic measuring principle for flow measurement

      Array
    • For connection to a fitting Type S012 (see data sheet flow meter Type 8012)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8012 | Inline paddle wheel flow sensor for continuous flow measurement 2.3 MB EN / EU
    DTS Datenblatt Typ 8012 | Inline-Flügelrad-Durchflusssensor für kontinuierliche Messung 2.2 MB DE / DE
    DTS Fiche technique Type 8012 | Débitmètre Inline à ailette pour mesure continue 2.3 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type8012 | Flowmeter with paddle wheel 2 MB EN / GB
    MAN Bedienungsanleitung | Typ 8012 | Durchflussmessgerät mit Flügelrad 2 MB DE / DE
    MAN Manual de instrucciones | Tipo 8012 | Caudalímetro con rueda de paletas 2 MB ES / ES
    MAN Manuel d'utilisation | Type 8012 | Débitmètre à roue à ailettes 2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food sst version 122.4 kB EN,FR
    ABD MDec|Food 8012 stainless steel + SE12 114 kB ML
    ABD EU-DoC|EU Declaration 29 kB EN,FR,DE
    ABD MDec|Food 8012 - SE12 Nitrosamine free 112.3 kB EN
    ABD MDec|Food SE12_8012 CE 1935/2004 126.6 kB EN,FR
    ABD MDec|Hygenic SE12 / 8012 declaration 124 kB EN,FR
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE