Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type S070 is not available anymore since 8/31/16.

    The successor types are (can be a little different because of the update): S077

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type S070 - Inline oval wheel sensor

      Array

    Type Description

    This positive displacement fitting is specially designed for flow measurement or batch control of highly viscous fluids like glue, honey or oil. This measuring element must be associated to an electronic module SE30, SE32, SE35, SE36 with hall sensor principle only, quickly and easily connected together by a Quarter-Turn. The design of this fitting is based on the oval rotor principle. This has proven to be a reliable and highly accurate volumetric method of measuring flow. Exceptional repeatability and high accuracy over a wide range of viscosities and flow rates are features of that design. The low pressure drop and high pressure rating make it suitable for both gravity and pump (in-line) applications.

    • DN 15 to 100
    • INLINE Quarter-Turn technology
    • Electronics for indication, monitoring, transmitting, On/Off control and batch control

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type S070 data sheet | Positive displacement sensor fittingfor continuous measurement 249 kB EN / EU
    DTS Typ S070 Datenblatt | Sensor-Fitting mit Ovalrädern für Inline Durhflussmessung 674.9 kB DE / DE
    DTS Type S070 fiche technique | Raccord-capteur à roues ovales pour une mesure en continu 650.9 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S070 | Positive displacement sensor-fitting 275.4 kB EN / EU
    MAN Bedienungsanleitung Typ S070 | Sensor-Fitting mit Ovalrädern 275.6 kB DE / DE
    MAN Manuel d'utilisation Type S070 | Raccord-capteur à roues ovales 275.5 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE