Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type S056 - Magnetic inductive sensor with hygienic ­process connections

    Product Image Type S056

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The magnetically inductive flow sensor Type S056 (compact or remote version) is suitable for low-flow applications and liquids with minimum conductivity. The combination with the dedicated Type SE58 S transmitter (minimum required conductivity: 20 µS/cm) or with the Type SE58 M or Type SE58 L transmitters (minimum conductivity required: 5 µS/cm) results in a flowmeter with different performance, functions, materials and approvals, with the corresponding suitability for the respective applications depending on the respective requirements. With the Type SE58 S you get a compact device, with the Type SE58 M and Type SE58 L compact devices or remote versions are created for which the transmitter and sensor are connected by 2 cables up to a maximum length. Standard process connections available for the Type S056 are clamp or thread (dairy thread) connections.

    • For connection to a transmitter Type SE58 (with or without display, in compact or remote variant) for flow measurement
    • Hygienic variant, 3A certificate
    • For food and beverage or pharmaceutical applications
    • Flow rate measurements 0.2…approx 4,500 l/min for DN 03…DN 100

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type S056 data sheet | Magnetic induktive flow sensor hygienic process connections 1 MB EN / EU
    DTS Type SE58 data sheet | Transmitters for electromagnetic-inductive flow sensor fittings 3.1 MB EN / EU
    DTS Typ S056 Datenblatt | Magnetisch-induktiver Durchflusssensor mit hygiene Prozessanschlüsse 915.1 kB DE / DE
    DTS Typ SE58 Datenblatt | Transmitter für magnetisch-induktive Durchflusssensor-Fittings 3.1 MB DE / DE
    DTS Type S056 fiche technique | Capteur de débit magnéto-inductif, raccord process hygiénique 1.1 MB FR / FR
    DTS Type SE58 fiche technique | Transmetteur pour raccords-capteurs de débit électromagnét. 3.1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S056 | Full bore sensor-fitting 1.5 MB EN / EU
    MAN Bedienungsanleitung Typ S056 | Full-bore Sensor-Fitting 1.5 MB DE / DE
    MAN Manuel d'utilisation type S056 | Raccord-capteur à passage intégral 1.5 MB FR / FR

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List