Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type S055 - Magnetic inductive sensor with flange

    Product Image Type S055

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The magnetically inductive flow sensor Type S055 (compact or remote variant) is suitable for liquids with a minimum conductivity and for use in applications with requirements in areas of water measurements. The combination with the dedicated Type SE58 S transmitter (minimum required conductivity: 20 µS/cm) or with the Type SE58 M or Type SE58 L transmitters (minimum conductivity required: 5 µS/cm) results in a flowmeter with different performance, functions, materials and approvals, with the corresponding suitability for the respective applications depending on the respective requirements. With the Type SE58 S you get a compact device, with the Type SE58 M and Type SE58 L compact devices or remote variants are created for which the transmitter and sensor are connected by 2 cables up to a maximum length. Standard process connections available for the Type S055 are flange connections.

    • For connection to a transmitter Type SE58 (with or without display, in compact or remote variant) for flow measurement
    • Design mainly for use in applications with water
    • Flow measurement 25…approx. 75,000 l/min for DN 25...DN 400

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type S055 data sheet | Magnetic induktive flow sensor with flange 979.4 kB EN / EU
    DTS Type SE58 data sheet | Transmitters for electromagnetic-inductive flow sensor fittings 3.1 MB EN / EU
    DTS Typ S055 Datenblatt | Magnetisch-induktiver Durchflusssensor mit Flansch 853.2 kB DE / DE
    DTS Typ SE58 Datenblatt | Transmitter für magnetisch-induktive Durchflusssensor-Fittings 3.1 MB DE / DE
    DTS Type S055 fiche technique | Capteur de débit magnéto-inductif à brides 991 kB FR / FR
    DTS Type SE58 fiche technique | Transmetteur pour raccords-capteurs de débit électromagnét. 3.1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S051 S054 S055 | Full bore sensor 1.4 MB EN / EU
    MAN Bedienungsnaleitung Type S051S054 S055 | Full bore sensor 1.3 MB DE / DE
    MAN Manuel d'utilisation Type S051 S054 S055 | Full bore sensor 1.3 MB FR / FR

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List