Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type S039 is not available anymore since 1/1/22.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type S039 - Inline sensor-fitting with paddle wheel for transmitter with optical measuring principle

      Array
    • For connection to a transmitter Type SE39 for flow measurement (see data sheet flow meter Type 8039)
    • For installation into all pipes from DN06…DN50

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8039 data sheet | Inline paddle wheel flow sensor with optical measuring principle 642.4 kB EN / EU
    DTS Typ 8039 Datenblatt | Inline-Flügelrad-Durchflussmessgerät mit optischem Messprinzip 649.1 kB DE / DE
    DTS Type 8039 fiche technique |Débitmètre Inline à ailette, à principe de mesure optique 751.1 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S039 | Inline sensor-fitting for optical flow rate measurement 533.6 kB EN / EU
    MAN Bedienungsanleitung Typ S039 | Inline Sensor Fitting zur optischen Durchflussmessung 616 kB DE / EU
    MAN Manuel utilisateur type S039 | Raccord INLINE pour mesure optique du débit 536.9 kB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE