Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type S030 - Inline sensor-fitting with paddle wheel for flow measurement

    Product Image Type S030

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The sensor-fitting Type S030 has a built-in paddle wheel to measure the flow rate and is especially designed for use with neutral, slightly aggressive, solid free liquids. The compact sensor-fitting (Type S030) must be equipped with a Bürkert transmitter (Type SE30, SE30 Ex, SE32, SE35, SE36 or 8611) quickly and easily connected together by a bayonet catch. The Bürkert “Inline quarter-turn” technology is a construction ensuring a leakage free operation. The paddle wheel rotation (permanent magnets included in the blades) is detected contactless by the sensitive element of the transmitter through the sensor-fitting wall. The transmitter can be fitted and removed without opening the pipe or interrupting the running process.

    • DN06 to DN65
    • Wide range of materials and type of process connections available to ideally fit to the individual applications and process conditions
    • Closed pipe system, sensor inside fitting
    • Quarter-turn technology
    • Transmitter available for Indication, Monitoring, Transmitting, On/Off control, Batch control

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type S030 data sheet | Inline sensor fitting with paddle wheel for flow measurement 1.2 MB EN / EU
    DTS Tipo S030 hoja de datos | Racor de sensor Inline 2.4 MB ES / ES
    DTS Typ S030 Datenblatt | Inline-Sensor-Fitting mit Flügelrad für Durchflussmessung 1.2 MB DE / DE
    DTS Type S030 fiche technique |Raccord-capteur Inline à ailette pour la mesure de débit 1.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S030 HT | Inline sensor-fittingfor high temp. liquids 358 kB EN / EU
    MAN Operating Instructions Type S030 | Inline fitting for flow rate measurement 523.9 kB EN / EU
    MAN Service manual Type S030 | Replacement instructions of the sensor holder 124.9 kB EN,FR,DE / EU
    MAN 取扱説明書 タイプ8030 - SE30 | INLINE流量センサ - 流量トランスミッタ 976.4 kB JA / JP
    MAN 操作説明書 タイプ S030 | INLINE フィッティン 707.4 kB JA / JP
    MAN Bedienungsanleitung Typ S030 HT | Inline-Sensor-Fitting fürhohe Flüssigkeitstemp. 421 kB DE / EU
    MAN Bedienungsanleitung Typ S030 | Inline-Fitting mit Flügelradfür die Durchflussmessung 720.3 kB DE / EU
    MAN Manual de usuario Tipo S030 | Racor de sensor Inline 1.8 MB ES / ES
    MAN Manuel d'utilisation Type S030 HT | Raccord-capteur Inline à ailette,liquides hautes temp. 360 kB FR / EU
    MAN Manuel d'utilisation Type S030 | Raccord Inline à ailette pour la mesure de débit 697 kB FR / EU
    MAN Type S030 | 사용 설명서 |한국어 |인라인(in-line) 피팅 652.8 kB KO / KR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food S030 VAAA with VAR=PL01 136.1 kB ML
    ABD MDec|Food S030 VAAA with VAR=PL04 135.9 kB EN,FR
    ABD MDec|Food SST with PVDF paddle wheel 128.2 kB EN,FR

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List