Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type S022 - Insertion adaptor/fitting for ELEMENT analytical measurement devices

    Type Description

    The adaptor/fitting or analysis measurement chamber is used to connect the compact analytical ELEMENT measuring device into piping systems or vessels. Different variants of adaptors/fittings are available: Adaptors: • PVC-U adaptor to stick into equal or reduced standard metric or ASTM T-fitting • PP adaptor to weld into equal d32 standard metric T-fitting • Stainless steel adaptor for welding • PVC threaded adaptor to screw on vessel or pipe • PVC, PP, stainless steel adaptor for conversion of Type S020 Bürkert fitting into Type S022 fitting. Fittings in PVC: • Metric or ASTM T-fitting - True union connection -Solvent end connection • Saddle.

    • Universal adaptor/fitting for Type 8202 and Type 8222 ELEMENT measuring devices in pure, aggressive or contaminated liquids
    • Adaptation into standard piping systems or conversion of Bürkert Type S020 fittings into Type S022 fittings
    • Pipe diameters from DN 06 (with reduction) up to DN 110 (plastic) or bigger (stainless steel)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type S022 | Insertion adaptor/fitting for ELEMENT measurement devices 2 MB EN / EU
    DTS Datenblatt Typ S022 | Insertion Adapter/Fitting für ELEMENT-Messgeräte 1.9 MB DE / DE
    DTS Fiche technique Type S022 | Adaptateur/Raccord à Insertion pour appareil de mesure ELEMENT 2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8202 ELEMENT neutrino | pH- or redox transmitter 1.4 MB EN / EU
    MAN Operating Instructions Type 8222 ELEMENT neutrino | Conductivity meter 2.2 MB EN / EU
    MAN Operating Instructions Type S022 | Fitting for ELEMENT devices 1.5 MB EN / EU
    MAN Supplement O-ring Type S020-S022-8012 928.1 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8202 ELEMENT neutrino | pH- oder Redox-Transmitter 1.4 MB DE / DE
    MAN Bedienungsanleitung Typ 8222 ELEMENT neutrino | Leitfähigkeitsmessgerät 2.3 MB DE / DE
    MAN Bedienungsanleitung Typ S022 | Fitting für ELEMENT Geräte 1.5 MB DE / DE
    MAN Manuel d'utilisation Type S022 | raccord pour appareils ELEMENT 1.5 MB FR / FR
    MAN Manuel d'utilisation type 8202 ELEMENT neutrino | Transmetteur de pH ou de potentiel redox 2.6 MB FR / FR
    MAN Manuel d'utilisation type 8222 ELEMENT neutrino | Conductivimètre 2.2 MB FR / FR
    MAN 타입 S022 | 사용 설명서 |측정기용 삽입 어댑터 또는 피팅 1.2 MB KO / KR
    MAN Návod k obsluze Typ 8202 | ELEMENT neutrino | Měřič hodnotypH nebo redoxního potenciálu 2.8 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE