Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type S020 - Insertion fitting for volume flow rate or analysis measurements

      Array

    Type Description

    The Type S020 fitting can be used to connect any Insertion devices for in-pipeline measurement, such as for flow rate, pH, redox potential (ORP) or conductivity measurements. The fitting is available for paddle-wheel and magnetic inductive flowmeters, as well as analysis measurement devices, with G 2" or clamp connections.

    • Universal fitting for Insertion measuring devices for neutral, aggressive or contaminated fluids
    • A wide range of process connections: DN 06…DN 400 in PVC, PP, PVDF, PE, stainless steel or brass
    • Transmitters can be supplied for display, monitoring, signal transmission, 2-point control and dosing control

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type S020 | Insertion fitting for flow or analytical measurement 2.4 MB EN / EU
    DTS Datenblatt Typ S020 | Insertion-Fitting für Durchfluss-/Analysemessungen 2.4 MB DE / DE
    DTS Fiche technique Type S020 | Raccord Insertion pour les mesures de débit ou d'analyse 2.3 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S020 | Insertion fitting 1.3 MB EN / EU
    MAN 取扱説明書 タイプ S020 | ねじ接続の挿入 1.5 MB JA / JP
    MAN 타입 S020 | 사용 설명서 | 삽입형 피팅 1.4 MB KO / KR
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 1.4 MB DE / DE
    MAN Driftsinstruktion Typ S020 |Insertionsskruvförband 1.9 MB SV / SE
    MAN Manual de usuario Tipo S020 | Racor para pH ELEMENT y medidores de conductividad 1.6 MB ES / ES
    MAN Manuel d'utilisation Type S020 | Raccord Insertion 1.4 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food FDA set 8_o-rings S030 117.9 kB EN,FR
    ABD MDec|Food inox version 34.8 kB EN,FR
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD ProdCert|DrinkH2O S030_S020_S022 inox 208.7 kB FR
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE