Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type S012 - Fitting for paddle wheel sensors

      Array
    • For connection to a transmitter Type SE11 or Type SE12 for flow measurement (see data sheets flow meter Types 8011 and 8012)
    • For installation into all pipes from DN06…DN65 or in customer-specific block systems

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8012 | Inline paddle wheel flow sensor for continuous flow measurement 2.3 MB EN / EU
    DTS Type 8011 data sheet | Inline paddle wheel flow sensor forcontinuous flow measurement 1.7 MB EN / EU
    DTS Datenblatt Typ 8012 | Inline-Flügelrad-Durchflusssensor für kontinuierliche Messung 2.2 MB DE / DE
    DTS Fiche technique Type 8012 | Débitmètre Inline à ailette pour mesure continue 2.3 MB FR / FR
    DTS Typ 8011 Datenblatt | Flügelrad-Durchflussmesser für kontinuierliche Messung 1.7 MB DE / DE
    DTS Type 8011 fiche technique | Débitmètre à ailette pour mesure continue 1.8 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type8012 | Flowmeter with paddle-wheel 2 MB EN / GB
    MAN Bedienungsanleitung | Typ 8012 | Durchflussmesser mit Flügelrad 2 MB DE / DE
    MAN Manuel d'utilisation | Type 8012 | Débitmètre à ailette 2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food FDA set 8_o-rings S030 117.7 kB EN,FR
    ABD MDec|Food SE12_8012 CE 1935/2004 126.6 kB EN,FR
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE