Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type MZ30 - Reagent unit

      Array

    Type Description

    The reagent unit supplies the flow injection analysis within a Type 8905 system with the correct reagents. Up to three reagents are stored in a bottle holder for this. The device checks whether the correct reagent bottles are inserted. This function is ensured by the integrated barcode reader. The barcode provides additional information on the expiry date. The operator receives a message if a reagent is faulty. The level is detected through the weight of each bottle. In this case, the operator also receives a message if the reagents need to be topped up. The reagent unit can be installed in a system housing or attached to the mounting plate in an analysis cabinet. If an MZ30 without electronics is used, there is no barcode detection. The level is calculated based on the pump function. * Only applies to devices with barcode reader and weight sensors (product with electronics).

    • Module for storing and monitoring the reagents for the fully-automatic operation of the flow injection analysis modules
    • Records the reagent level and indicates a required replacement in due time*
    • Checks the correct reagent type and storage life*
    • Fully EDIP compatible for easy system integration*

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type MZ30 | Reagent unit 1.1 MB EN / EU
    DTS Datenblatt Typ MZ30 | Reagenzeinheit 1.1 MB DE / DE
    DTS Fiche technique Type MZ30 | Unité pour réactifs 1.1 MB FR / FR

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.3.6 520.6 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.6 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer - Online Analysis System Type 8905 2.3 MB EN / EU