Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type MZ20 - Cleaning System

    Product Image Type MZ20

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Cleaning Module MZ20 and the Control Module ME24 are fully compatible to type 8905 systems. The Cleaning System is designed to clean the fluidic channels and the sensor surface in the connected sensor cubes using up to two cleaning liquids. The cleaning is proceeded fully automatically. When a cleaning is requested e.g. by a timer within the Control Module, all necessary steps are started. Sample water stop -> dosing of cleaning liquid -> duration when cleaning is active -> flush system -> in case: dose next cleaning solution -> a.s.o. All timers and criteria are user defined and this allows optimized adjustment to the cleaning demand. The cleaning parameters might be set via 7" touch display at the 8905 Online-Analysis-System or by a Bürkert Communicator. Using the automatic cleaning system allows reducing the manual cleaning of the sensors and improve the long term stability of the measurements. The cleaning system operates without maintenance except the change of empty tanks by new filled cleaning solutions.

    • Automatic cleaning for type MSxx sensor cubes
    • Protection against clogging in the system and inside the sensor cubes for long time accurate measurements
    • Different cleaning solutions for organic and inorganic contamination
    • Application specific programmable cleaning cycle

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8905 data sheet | online analysis system 1.6 MB EN / EU
    DTS Type MZ20 data sheet | cleaning system 8905 1.1 MB EN / EU
    DTS FICHA TÉCNICA | Tipo MZ20 | Sistema de limpieza 1.9 MB ES / ES
    DTS Typ 8905 Datenblatt | EDIP-Online-Analysesystem 1.6 MB DE / DE
    DTS Typ MZ20 Datenblatt | Reinigungsmodul System 8905 1.1 MB DE / DE
    DTS Type 8905 fiche technique | Système d'analyse en ligne, conception EDIP 1.6 MB FR / FR
    DTS Type MZ20 fiche technique | Module de nettoyage pour système 8905 1.1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8905 | Cleaning system for the online analysis system 2.1 MB EN / EU
    MAN Accessoire Type 8905 | Système de nettoyage pour le systèmed'analyse en ligne 2.1 MB FR / FR
    MAN Zubehör Typ 8905 | Reinigungssystem zum Online-Analyse-System 1.9 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.01 4.1 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 29 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer - Online Analysis System Type 8905 2.3 MB EN / EU

    My Comparison List