Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type MS08 - SAC 254 sensor

    Type Description

    The Type MS08 sensor is an optical sensor for measuring absorption in the UV range at 254 nm. This sensor can be used to detect dissolved organic matter in the water and thus provide a high degree of safety for drinking water production. The SAC 254 and turbidity 530 values can be measured, as well as an application-specific correlation of the TOCeq, BODeq and CODeq. The measurement principle is optical absorption measurement at 254 nm and 530 nm for turbidity compensation and is implemented using 2 LEDs and a detector. The optical path length is optimized for drinking water, but can be easily adjusted by the manufacturer.

    • UV absorption measurement at 254 nm
    • Monitoring of dissolved organics in drinking water
    • EDIP sensor: compatible with Type 8905/8906 measurement stations
    • UV LED technology for long-lasting sensors
    • Nano-coated glasses to reduce maintenance

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8905 data sheet | online analysis system 1.6 MB EN / EU
    DTS Type MS08 data sheet | SAC 254 nm sensor 1.1 MB EN / EU
    DTS FICHA TÉCNICA | Tipo MS08 | Sensor SAK 254 4.4 MB ES / ES
    DTS Typ 8905 Datenblatt | EDIP-Online-Analysesystem 1.6 MB DE / DE
    DTS Typ MS08 Datenblatt | SAK 254nm Sensor 1.1 MB DE / DE
    DTS Type 8905 fiche technique | Système d'analyse en ligne, conception EDIP 1.6 MB FR / FR
    DTS Type MS08 fiche technique | Capteur SAC 254 nm 1.1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8905 | Online analysis system 3.4 MB EN / EU
    MAN Operating Instructions Type MS08 | SAC254 Sensor 5 MB EN / EU
    MAN Bedienungsanleitung Typ 8905 | Online-Analyse-System 3.4 MB DE / EU
    MAN Bedienungsanleitung Typ MS 08| SAC254 Sensor 6.1 MB DE / EU
    MAN Manuel d'utilisation Type 8905 | Système d'analyse en ligne 3.4 MB FR / EU
    MAN Manuel d'utilisation Type MS08 | Capteur SAC254 6.1 MB FR / EU

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 8.0.2 518.4 MB ML
    SOW Device Description Files A.01 5.1 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer - Online Analysis System Type 8905 2.3 MB EN / EU