Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type MS06 - Flow injection analysis (FIA) sensor cube for iron content

      Array

    Type Description

    Bürkert has developed an FIA (flow injection ­analysis) module for the measure of dissolved iron (Fe2+/Fe3+) for use in the online analysis system which combines all necessary components including control in a minimum of space. The special feature of Bürkert’s FIA module is its consequent miniaturisation using microfluidic components. FIA has been used in laboratories for quantitative analyses for many years. With the FIA module, the method can now be used for the first time as a field device and continuously monitor the iron content of a measurement point. In the flow injection analysis, the reagent is added to a water sample via a pump. The microfluidic mixing section after injection ensures uniform and complete mixing. The measurement liquid then passes through a photometer which measures the absorption over time. From the detected peak-shaped signal, the iron content can be determined photometrically and is then available for the control, monitoring and documentation of the water treatment. Miniaturisation of the measurement unit and compatibility to all EDIP modules enable use in the Online Analysis System Type 8905. By plugging it into the fluidic backplane slot, the electrical and fluidic connections are made via the connection panel of the system. The measuring module communicates with the system via büS, allowing fully automatic login to the online analysis system. If the iron measuring module is plugged into the system, it is included in the list of büS members and further adaptations to customer requirements can be made.

    • Fully automated water sampling with adjustable analysis interval
    • Miniaturised for a compact system design
    • Economical consumption of reagents
    • Fully compatible with büS systems and a wide range of further analysis sensor cubes

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type MS06 | Sensor cube for dissolved iron [flow injection analysis] 1.2 MB EN / EU
    DTS Datenblatt Typ MS06 | Sensor-Cube für gelöstes Eisen [Fließinjektionsanalyse] 1.2 MB DE / DE
    DTS Fiche technique Type MS06 | Module capteur de fer dissous [Analyse par injection en flux] 1.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type MS06 | FIA iron sensor cube 2.5 MB EN / EU
    MAN Bedienungsanleitung Typ MS06 | FIA-Sensor-Cube 2.5 MB DE / EU
    MAN Manuel d'utilisation Type MS06 | Module capteur FIA pour lateneur en fer 2.3 MB FR / EU

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.3.5 520.6 MB ML
    SOW Device Description Files A.01 4.1 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.5 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer - Online Analysis System Type 8905 2.3 MB EN / EU