Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type MS05 - Turbidity Sensor Cube

    Product Image Type MS05

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    This sensor cube measures turbidity according to DIN EN ISO 7027 or EPA method 180.1 and is designed for operation on a fluidic backplane in the device Type 8905 Online Analysis System. The continuous analysis of turbidity in water is an indicator of undesirable, undissolved substances in water. The measurement before and after filter stages can indicate the filter effect and enables, for example, the optimisation of backwashing processes. In the best case, this can lead to water and energy savings. The electrical and fluidic connections are made via the backplane of the system. The sensor cube communicates with the system via the digital büS interface, allowing fully automatic login to the online analysis system. If the sensor is plugged into the system, it automatically logs on to the büS and can be parameterised according to customer requirements.

    • Fully compatible with büS systems and a wide range of further analysis sensor cubes
    • Optical sensor according to DIN EN ISO 7027 or EPA method 180.1
    • Hot swap compatible for exchanging the sensor cube during operation
    • Minimal sample water consumption
    • With moisture monitoring for permanently stable turbidity measurement

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8905 data sheet | online analysis system 1.6 MB EN / EU
    DTS Type MS05 data sheet | turbidity sensor cube 979.4 kB EN / EU
    DTS FICHA TÉCNICA | Tipo MS05 | Cu bo de sensor de turbidez 3.7 MB ES / ES
    DTS Typ 8905 Datenblatt | EDIP-Online-Analysesystem 1.6 MB DE / DE
    DTS Typ MS05 Datenblatt | Sensor-Cube zur Trübungsmessung 990.8 kB DE / DE
    DTS Type 8905 fiche technique | Système d'analyse en ligne, conception EDIP 1.6 MB FR / FR
    DTS Type MS05 fiche technique | Module capteur de turbidité 934.1 kB FR / FR
    DTS FICHA TÉCNICA | Tipo 8905 | Sistema de análisis en línea 2.4 MB ES / ES

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8905 | Online analysis system 3.4 MB EN / EU
    MAN Operating Instructions Type MS05 | Turbidity sensor cube 1.8 MB EN / EU
    MAN Service manuel Type MS05 | Replacement of the dehumidification tablets 750.2 kB EN / EU
    MAN Software Manual | büS/EDIP 609.5 kB EN / EU
    MAN Bedienungsanleitung Typ 8905 | Online-Analyse-System 3.4 MB DE / EU
    MAN Bedienungsanleitung Typ MS05 | Trübung-Sensor-Cube 1.8 MB DE / EU
    MAN Manual do software | büS/EDIP 3.6 MB PT / BR
    MAN Manuel d'utilisation Type 8905 | Système d'analyse en ligne 3.4 MB FR / EU
    MAN Manuel d'utilisation Type MS05 | Module capteur de turbidité 1.8 MB FR / EU
    MAN Manuel de service type MS05 |Remplacement des pastilles dedéshumidification 762.8 kB FR / EU
    MAN Service-Anleitung Typ MS05 | Ersetzung von entfeuchter-Tabs 764.7 kB DE / EU
    MAN Software-Anleitung | büS/EDIP 628.3 kB DE / DE
    MAN buS/EDIPのための配線ガイド 654.4 kB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 8.0.2 518.4 MB ML
    SOW Device Description Files A.01 4.2 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.5 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer - Online Analysis System Type 8905 2.3 MB EN / EU