Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type MS03 - Conductivity Sensor Cube

    Product Image Type MS03

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The device is a conductivity measurement sensor. It is used within the Online Analysis System Type 8905 by being plugged into a spare fluidic backplane slot. The conductivity of water follows in general the content of dissolved substances in the water. Not only the absolute value at each moment is an indicator for the continuity of the water quality, but quick changes in the conductivity may indicate unwanted change in the water. A rising or falling value can also be used as an indicator for process feedback in specific treatment steps. The electrical and fluidic connections are made via the connection panel of the system. The sensor cube is communicating with the system via büS, allowing fully automatic login to the online analysis system. If the sensor is plugged into the system, it automatically logs on to the büS and can be parameterised according to customer requirements.

    • Fully compatible with büS systems and a wide range of further analysis sensor cubes
    • Resistive 2-electrode sensor
    • Modular sensor cube for hot swap (exchange during operation)
    • Minimal sample water flow needed

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8905 data sheet | online analysis system 1.6 MB EN / EU
    DTS Type MS03 data sheet | conductivity sensor cube 1.2 MB EN / EU
    DTS FICHA TÉCNICA | Tipo MS03 | Cubo de sensor para conductividad 1.9 MB ES / ES
    DTS Typ 8905 Datenblatt | EDIP-Online-Analysesystem 1.6 MB DE / DE
    DTS Typ MS03 Datenblatt | Sensor-Cube zur Leitfähigkeitsmessung 1.2 MB DE / DE
    DTS Type 8905 fiche technique | Système d'analyse en ligne, conception EDIP 1.6 MB FR / FR
    DTS Type MS03 fiche technique | Module capteur de conductivité 1.2 MB FR / FR
    DTS FICHA TÉCNICA | Tipo 8905 | Sistema de análisis en línea 2.4 MB ES / ES

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8905 | Online analysis system 3.4 MB EN / EU
    MAN Operating Instructions Type MS03 | Conductivity sensor cube 1.7 MB EN / EU
    MAN Software Manual | büS/EDIP 609.5 kB EN / EU
    MAN Bedienungsanleitung Typ 8905 | Online-Analyse-System 3.4 MB DE / EU
    MAN Bedienungsanleitung Typ MS03 | Leitfähigkeits-Sensor-Cube 1.7 MB DE / EU
    MAN Manual do software | büS/EDIP 3.6 MB PT / BR
    MAN Manuel d'utilisation Type 8905 | Système d'analyse en ligne 3.4 MB FR / EU
    MAN Manuel d'utilisation Type MS03 | Module capteur de conductivité 1.7 MB FR / EU
    MAN Software-Anleitung | büS/EDIP 628.3 kB DE / DE
    MAN buS/EDIPのための配線ガイド 654.4 kB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 7.0.4 547.2 MB ML
    SOW Device Description Files A.01 3.8 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.8 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer - Online Analysis System Type 8905 2.3 MB EN / EU

    My Comparison List