Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type MKRS - Redundancy valve block for safety-related shut-off function

      Array

    Type Description

    The Type MKRS extends the versatility of valve island Type 8640 as well as the automation system Type 8644. Combining Type MKRS with valve Types 6524 and 6525, redundancy valve functions can be installed. Thereby according to machinery directives EN ISO 13849 higher safety functionalities up to performance level d can be reached.

    • Redundancy functions possible
    • Pressure switch included
    • DIN-rail mounting

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type MKRS | Redundancy valve block for safety-related shut-off function 724.7 kB EN / EU
    DTS Datenblatt Typ MKRS | Redundanzblock für sicherheitsgerichtete Abschaltung 725.6 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type MKRS | Redundancy block for safety shutdown 933.8 kB EN / EU
    MAN Bedienungsanleitung Typ MKRS | Redundanzblock für Sicherheitsabschaltung 934.7 kB DE / DE
    MAN Manuel d'utilisation Type MKRS | Bloc de redondance pour arrêt de sécurité 938.8 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE