Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type ME66 - Passive junction box, IP65/IP67/IP69k

      Array

    Type Description

    The Type ME66 passive junction box is the central control unit for Bürkert products (valves, sensors, process control systems), which is based on EDIP (Efficient Device Integration Platform) and used in processes requiring a high degree of protection. Type ME66 consists of connections for the simple distribution of büS/CANopen-based data lines and the associated power supply. With the help of eight M12 ports, CANopen-based Bürkert field devices can be connected directly to the Type ME66. The power can either be supplied via M12 L-power ports (up to 32A) or M12 A-coded ports (up to 4A). One of the connected devices will typically be an Industrial Ethernet gateway of the Type ME63 or Type ME43, which transmits the CANopen based communication of the Bürkert field devices at all common industrial standards as a fieldbus gateway. The power supply via the M12 L-power input can be passed through to other devices via the second M12 L-power output.

    • Passive junction box for expansion of büS/CANopen-based networks
    • Connection option for up to eight devices or other network extensions
    • Easy integration of Bürkert devices in industrial control systems using gateways
    • No configuration required

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type ME66 | BüS distribution box, IP65/IP67/IP69k 1.5 MB EN / EU
    DTS Datenblatt Typ ME66 | BüS Distribution Box, IP65/IP67/IP69k 1.5 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating instructions Type ME66 | büS distribution box | Passive distributor 2.3 MB EN / EU
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Manuel d’utilisation Type ME66 | Boîtier de distribution büS | Distributeur passif 2.3 MB FR / FR
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE