Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type ME64 - I/O modules IP65/IP67/IP69k

      Array

    Type Description

    Bürkert I/O modules Type ME64 for extending the Industrial Ethernet gateway Type ME63 are designed to capture the switching signals of various sensors. The further processing of these input signals, e.g. by Ethernet protocol to a higher field level, is configured via the gateway. The 16DI module (16 digital inputs) can be used for the feedback from switches (limit switches, position switches, etc.). The captured signals are connected and transmitted to the gateway via a CANopen-based bus. Together with valve island components, such as Type 8653 AirLINE Field (pneumatic control of process valves) or process valve controls such as Type 8691, ME64 can be used to capture and evaluate feedback locally within waterproof environments. Via the central configuration management of the gateway, Type ME64, as the client, can be simply replaced with a new module, if required. Type ME63 and Type ME64 are part of the Bürkert EDIP (Efficient Device Integration Platform) concept. They facilitate the integration of field level devices (e.g. valves or sensors) in the higher control level. The modules complement Bürkert EDIP systems.

    • Configurable I/O module for up to 16 digital input signals
    • For use in environments requiring a high degree of protection
    • Integrated diagnostic possibilities such as wire break, short circuit detection
    • M12 L-Power port for the additional power supply (up to 32A) for devices close to the process
    • Up to 8 inputs can be used as multifunctional inputs

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type ME64 | I/O module, IP65/IP67/IP69k 1.3 MB EN / EU
    DTS Datenblatt Typ ME64 | I/O-Modul, IP65/IP67/IP69k 1.3 MB DE / DE
    DTS データシート タイプ ME64 | I/Oモジュール IP65/IP67/IP69k 3.4 MB JA / JP

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | I/O module 16DI FieldConnect | TypeME64 2.6 MB EN / EU
    MAN Software manual | Central configuration management 1.1 MB EN / EU
    MAN Supplement | CANopen Network configuration 247.9 kB EN / GB
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN 取扱説明書 タイプ ME64 | I/Oモジュール 16DI 1.3 MB JA / JP
    MAN 取扱説明書 – ソフトウェア | Bürkert装置の中央構 747 kB JA / JP
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Bedienungsanleitung | IO-Modul FieldConnect 16DI | Typ ME64 2.6 MB DE / DE
    MAN Instruções adicionais | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Instrukcja obsługi Oprogramowanie | Centralne zarządzanie konfiguracją urządzeń 795.9 kB PL / PL
    MAN Manuel d'utilisation | ModuleE/S 16DI FieldConnect | Type ME64 2.6 MB FR / FR
    MAN Manuel du logiciel | Gestion centrale de la configuration 1 MB FR / FR
    MAN Software-Anleitung | Zentrale Konfigurationsverwaltung 1 MB DE / DE
    MAN Zusatzanleitung | CANopen Netzwerkkonfiguration 251.4 kB DE / DE
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 8.2.4 519.7 MB ML
    SOW Device Description Files A.02 3.3 MB ML
    SOW PACTware 6.2.0020 320.1 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.5 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE