Type ME63 - Industrial Ethernet gateway, IP65/IP67/IP69k
Type Description
The Industrial Ethernet gateway Type ME63 is the central control unit for Bürkert products (valves, sensors, process control systems), which is based on EDIP (Efficient Device Integration Platform) and used in processes requiring a high degree of protection. Type ME63 consists of a gateway which transmits the internal CANopen-based communication of the Bürkert field devices to all common industry standards for Industrial Ethernet. With the help of eight M12 ports, CANopen-based Bürkert field devices can be connected directly to the gateway Type ME63. The power supply of the field devices can be provided either by an M12 L-Power (up to 32A) or an A-coded M12 connector (up to 4A). One of these additional participants can be either Type ME64 (I/O module) or a passive junction box (included as an accessory part with this data sheet). The passive junction box is intended to simply integrate further participants into the system of the gateway Type ME63. The power supply via the M12 L-Power input can supply further field devices located close to the process via the second M12 L-Power output. Also integrated is an Ethernet switch which allows the direct integration of further field devices located close to the process in the Ethernet communication.
- Gateway for Industrial Ethernet standards, incl. OPC UA, for use in environments requiring a high degree of protection
- Simple configuration via Bürkert Communicator software
- Batch controller functionality for precise dosing of liquids
- Connection of up to eight field devices or passive junction boxes
- Integrated central configuration management for easy device replacement
For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
|---|---|---|---|
|
|
PACTware 6.2.0020 | 320.1 MB | ML |
|
|
Buerkert Communicator 8.4.3 | 519.4 MB | ML |
|
|
ME43 ME63 Batch Controller 1.0 | 65.8 kB | ML |
Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
|---|---|---|---|
|
|
CC-Link IEFB | 90 | ME63 | 258.8 kB | EN |
|
|
EtherNet/IP | 12654 | ME63 | 139.8 kB | EN |
|
|
PROFINET | Z12868 | ME63 | 243.8 kB | EN |