Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type ME61 - EDIP process display

      Array

    Type Description

    The process view display Type ME61 extends the EDIP (Efficient Device Integration Platform) with an easily attachable display for process parameters. The device provides a Bürkert system bus interface (büS) using an M12 connector which allows easy integration with existing büS or CANopen environments. Using the EDIP configuration tool (Bürkert Communicator) the ME61 can be easily set up to display the desired information.

    • Display with büS Interface (CANopen) in 3.5'' (8.9 cm) and 7'' (17.8 cm) size
    • Displays up to 4 or 64 process values and parameters as well as associated status information
    • Graphic display of time elapsed and touch functionality for entering process parameters and executing configurable actions (7'' display)
    • Easy integration and combination with other devices in the Bürkert EDIP platform
    • Flexible mounting options for DIN rail clip, pipe mounting and wall mounting with a magnetic holder

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type ME61 | EDIP process display 829.9 kB EN / EU
    DTS Datenblatt Typ ME61 | EDIP-Prozess-Display 831.4 kB DE / DE
    DTS 数据表 ME61 型 | EDIP 显示屏 1.3 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information for use in potentially expl.atmosph.category 3, Zone 2 and Zone 22 1.1 MB EN / EU
    MAN Operating Instructions Type ME61 | ProcessViewDisplay 2.7 MB EN / EU
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Bedienungsanleitung Typ ME61 | ProcessViewDisplay 2.7 MB DE / DE
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Information supplémentaire | atmosphère explosive de catégorie 3, zone 2 et zone 22 1.1 MB FR / FR
    MAN Manuel d'utilisation Type ME61 | ProcessViewDisplay 2.7 MB FR / FR
    MAN Supplément | Guide de câblagebüS/EDIP 3.2 MB FR / FR
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE
    MAN Zusatzinformation | PX74 für den Einsatz im explosionsgefährdeten Bereich Kat.3, Zone 2+22 1.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.4.3 519.4 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD ProdCert|Ex ATEX Certificate ME61 724.3 kB ML
    ABD ProdCert|Ex IECEx Certificate ME61 1 MB EN
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Videos

    Description
    Filesize
    Language / Country
    video Burkert Coriolis Demo EN 22.3 MB EN / EU