Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type ME44 - I/O module, IP 20

      Array

    Type Description

    Bürkert I/O modules Type ME44 for extending the fieldbus gateway Type ME43 are used both to capture sensor signals and to specify set-point values or switching operations. The analogue modules import analogue sensor signals (e.g. from pressure transmitters) or specify analogue set-point values (e.g. for a flow controller). The further processing of input signals, e.g. via a fieldbus to a higher field level, or the targeted output of set-point signals is configured via the fieldbus gateway Type ME43. The digital modules can be used for the feedback of switches or the output of switching signals. Once again, a configuration for Type ME43 specifies how these inputs and outputs are processed or controlled. The I/O modules Type ME44 are plugged onto a so-called backplane, which in turn is connected to the gateway Type ME43. Up to 9 Type ME44 modules can be connected via 3 backplanes to one gateway Type ME43. Type ME43 and Type ME44 modules are part of the Bürkert EDIP (Efficient Device Integration Platform) concept. They facilitate the integration of field level devices (e.g. valves or sensors) in the higher control level. All I/Os of the modules comply with IEC 61131-2.

    • Configurable input and output modules for analogue and digital signals
    • Integrated diagnostic possibilities such as wire break, short circuit detection
    • Installation and disassembly without tools
    • Colour-coded push-in connectors to avoid wiring errors
    • Available modules: 8-channel DI, 8-channel DO, 4-channel AI, 4-channel AO, 8-channel DO – Liquid Dosing Open Loop

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type ME44 | I/O modules, IP 20 1.5 MB EN / EU
    DTS Datenblatt Typ ME44 | I/O-Module, IP 20 1.5 MB DE / DE
    DTS Fiche technique Type ME44 | Module E/S, IP 20 1.5 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type ME44 | I/O module 4AI 4AO 8DI 8DO 6.4 MB EN / EU
    MAN Quickstart ME44 4AI, 4AO, 8DI, 8DO 1.9 MB EN,FR,DE / EU
    MAN Software Manual | Communication, cyclic commands, access tobüS objects 821.4 kB EN / EU
    MAN Supplement | CANopen Network configuration 368.4 kB EN / GB
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN Supplement | Central configuration management 1 MB EN / GB
    MAN 取扱説明書 タイプ ME44 | I/Oモジュール 4AI, 4AO, 8DI, 8DO 6 MB JA / JP
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | 中央構成管理 622 kB JA / JP
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Bedienungsanleitung Typ ME44 | I/O Modul 4AI 4AO 8DI 8DO 5.9 MB DE / DE
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Instrukcja obsługi Typ ME44 |moduł wejścia/wyjścia | moduły 4AI, 4AO, 8DI, 8DO 2.8 MB PL / PL
    MAN Manual de operação Tipo ME44 | Módulo I/O 4AI 4AO 8DI 8DO 3.1 MB PT / BR
    MAN Manuel d'utilisation Type ME44 | Module E/S 4AI 4AO 8DI 8DO 6.4 MB FR / FR
    MAN Manuel du logiciel | communication, commandes cycliques, accès aux objets büS 832.2 kB FR / FR
    MAN Software-Anleitung | Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 829.3 kB DE / DE
    MAN Supplément | Gestion centralede la configuration 1 MB FR / FR
    MAN Supplément | Guide de câblagebüS/EDIP 3.2 MB FR / FR
    MAN Uzupełnienie | Centralne zarządzanie konfiguracją 675 kB PL / PL
    MAN Zusatzanleitung | CANopen Netzwerkkonfiguration 373.7 kB DE / DE
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE
    MAN Zusatzanleitung | Zentrale Konfigurationsverwaltung 1 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.10 7.9 MB ML
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.4.3 519.4 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 36.4 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE