Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type ME2X is only available for a limited time.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type ME2X - System Control Unit

      Array

    Type Description

    The System Control Unit (SCU) of Type ME2X is the central control unit for Bürkert devices (valves, sensors, mass flow controller or displays), which are based on EDIP (“Efficient Device Integration Platform”). The basic version of Type ME2X consists of power-in and power-out modules of Type ME29 and a fieldbus coupler of Type ME23. This fieldbus coupler transmits the internal CANopen based communication of the Bürkert field devices to industrial standards for Industrial Ethernet and fieldbus. Additionally I/O modules from Type ME24 for analog and digital signals can be used to expand the system. Through these standard signals other field devices without a fieldbus interface can be integrated. (For e.g. analog sensors, valves etc.) With the help of the graphical programming sub-systems can be automated specifically to the customer’s needs. (For e.g. controlled mixing of gases, error monitoring through switching commands, timer switches etc.)

    • Fieldbus coupler for Industrial Ethernet and Fieldbus standards
    • Up to 128 input and 128 output variables can be assigned
    • Easy integration in the process control system ensured through system specific device description files
    • Optional: Expandable with I/O modules
    • Optional: Graphical programming for automation of sub-systems

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type ME2X data sheet | EDIP system control unit 1.8 MB EN / EU
    DTS Typ ME2X Datenblatt | EDIP-Systemsteuereinheit 1.8 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type ME23 | Fieldbus gateway büS to Industrial Ethernet 2.8 MB EN / EU
    MAN Operating Instructions Type ME24 ME2X 8905 | I/O module 3.6 MB EN / EU
    MAN Quickstart Type ME24 | I/O module 1.1 MB EN / EU
    MAN Software Manual | Communication, cyclic commands, access tobüS objects 821.3 kB EN / EU
    MAN Software manual Type 8922, MExx | Software of f(x) configuration 652.8 kB EN / EU
    MAN Bedienungsanleitung Typ ME23 ME2X | Feldbusgateway büS zu Industrial Ethernet 2.8 MB DE / DE
    MAN Bedienungsanleitung Typ ME24 ME2X 8905 | I/O-Modul 3.6 MB DE / DE
    MAN Manuel d'utilisation Type ME23 ME2X | Passerelle de büS vers Ethernet industriel 2.8 MB FR / FR
    MAN Manuel d'utilisation Type ME24 ME2X 8905 | Module I/O 3.6 MB FR / FR
    MAN Manuel du logiciel Type 8922,MExx | Logiciel de f(x) configuration 708 kB FR / FR
    MAN Manuel du logiciel | communication, commandes cycliques, accès aux objets büS 832.1 kB FR / FR
    MAN Quickstart Typ ME24 | I/O-Modul 1.1 MB DE / DE
    MAN Quickstart Type ME24 | Module I/O 1.1 MB FR / FR
    MAN Software-Anleitung Typ 8922, MExx | Software der f(x) Konfiguration 734.4 kB DE / DE
    MAN Software-Anleitung | Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 829.2 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.4.3 519.4 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC The platform for intelligent networking: EDIP 4.1 MB EN / GB