Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type CUT-03 is not available anymore since 11/1/21.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type CUT-03 - T-CUT PP – Tubular modules for microfiltration (02-55 series)

      Array

    Type Description

    Especially for the filtration of abrasive media and applications under extreme conditions, the product range of CUT Membrane Technology was supplemented by another high-quality and robust tubular module – the T-CUT PP (02-55 series). Polypropylene membranes can be used in the entire pH range from 0 –14. Thus, the abrasion resistant PP tubular modules have their application precisely in the fields of acid and caustic recycling. They have also been used successfully for a long time in many other processes, like pigment separation and suspension concentration. T-CUT PP tubular modules are made exclusively out of one material (polypropylene), allowing a very high service life due to extremely robust mechanical stability and long operating life. The symmetrically structured PP membrane is convincing everywhere where above average performance defines the standard. Upon request, we will be pleased to supply for custommade module sizes with polypropylene membranes.

    • Robust and long lasting
    • Resistant to a wide range of chemicals
    • Suitable for abrasive media
    • Easy to clean (chemically and mechanically)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type CUT-03 | Tubular/pipe modules for microfiltration 933 kB EN / EU
    MAN Quickstart Type CUT-03 | Tubular/pipe modules for microfiltration 457.8 kB EN / EU
    MAN Bedienungsanleitung Typ CUT-03 | Tubular-/Rohrmodule für die Mikrofiltration 935 kB DE / DE
    MAN Manuel d'utilisation Type CUT-03 | Modules tubulaires pour microfiltration 945.8 kB FR / FR
    MAN Quickstart Typ CUT-03 | Tubular-/Rohrmodule für die Mikrofiltration 464.7 kB DE / DE
    MAN Quickstart Type CUT-03 | Modules tubulaires pour microfiltration 468.6 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE