Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type CUT-02 is not available anymore since 11/1/21.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type CUT-02 - C-CUT – Capillary modules for microfiltration and ultrafiltration

      Array

    Type Description

    With our C-CUT capillary modules with membranes made from PVDF, PES and PP, we provide a high quality product line to our customers, which has been especially developed for applications where a combination of filtration performance and high packing density is required. Due to the high stability of the membrane and the possibility to clean this membrane chemically as well as mechanically and to backwash it, C-CUT capillary modules are preferentially used for cleaning of process water and in wine and vinegar filtration. They are also successfully applied in diafiltration and in degreasing baths. We are glad to offer you customized modules, tailored to your specific separation task.

    • Robust and long lasting
    • Optimized membrane area
    • Suitable for backwashing
    • Easy to clean (chemically and mechanically)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Inicio rápido Modelo CUT-02 |Módulos capilares para micro yultrafiltración 516.2 kB / ES
    MAN Operating Instructions Type CUT-02 | Capillary modules for micro and ultrafiltration 409.6 kB EN,FR / EU
    MAN Quickstart Type CUT-02 | Capillary modules for micro and ultrafiltration 508.7 kB EN / EU
    MAN Bedienungsanleitung Typ CUT-02 | Kapillarmodule für die Mikro- und Ultrafiltration 410 kB DE / DE
    MAN Manuel d'utilisation Type CUT-02 | Modules capillaires pourmicro- et ultrafiltration 420.2 kB FR / FR
    MAN Quickstart Typ CUT-02 | Kapillarmodule für die Mikro- und Ultrafiltration 513.4 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE