Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type BBS-3F - Inline sight glass full view and partial view variant

      Array

    Type Description

    The inline sight glass enables quick visual control of ongoing processes. Partial sight glasses enable process monitoring in a 180° position. Full view sight glasses have a 360° viewing window, thus the liquid flow is visible from every position. Horizontal or vertical installation position is possible.

    • Borosilicate sight glass 3.3
    • All materials in contact with media can be traced
    • Suitable for CIP and SIP
    • Sight glass is mounted tension-free

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type BBS-3F | Inline sight glass 601.2 kB EN / EU
    DTS Datenblatt Typ BBS-3F | Linienschauglas 602.4 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type BBS-3F | Inline inspection glass full view and standard design 869.8 kB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food|Hygenic BBS O-Ring FEP-Silikon 909.2 kB ML
    ABD MDec|Food|Hygenic Declaration Borosilikatglas 514.8 kB ML
    ABD EU-DoC|EU Declaration 1 MB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE