Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type BBS-10 - Check valves with welded connections

      Array

    Type Description

    These sterile check valves with welded connection are suitable for liquids. The eccentric design and the specially designed internal geometry enable nearly complete draining in a horizontal installation position. In addition, due to the two-part design, the flow direction can be freely selected through a simple conversion.

    • Flow direction freely selectable
    • All wetted materials can be traced
    • Part of the BBS modular system

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type BBS-10 | Check valves with welded connection 543.6 kB EN / EU
    DTS Datenblatt Typ BBS-10 | Rückschlagventile mit Schweißende 544 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | TypeBBS-10 | Check valves with welded connections 1.4 MB EN / GB
    MAN Bedienungsanleitung | Typ BBS-10 | Rückschlagventile mit Schweißende 1.4 MB DE / DE
    MAN Manuel d'utilisation | Type BBS-10 | Clapets anti-retour avec raccordement à souder 1.4 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 38 kB EN,FR,DE
    ABD MDec|Food BBS-10 O-Ring-FKM 669.2 kB EN,DE
    ABD MDec|Food BBS-10 Sieb O-Ring EPDM FDA 502 kB EN,DE
    ABD MDec|Food BBS-10 Sieb O-Ring Silikon FDA 525.8 kB EN,DE
    ABD MDec|Food BBS10 KRV FDA-USP-EGV1935 894.3 kB EN,DE
    ABD MDec|Oxygen Declaration BBS-10 85.8 kB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE