Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type AC19 - Coil

      Array

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type Kick and Drop | Solenoids with energy-saving technology 1.5 MB EN / EU
    DTS Data sheet Type Kick and Drop | [US region] Solenoids with energy-saving technology 1.5 MB EN / US
    DTS Datenblatt Typ Kick and Drop | Magnetspulen mit Energiespar-Technologie 1.3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions AC19 | Solenoid coil | ATEX/IECEX/UL | Kat.3/Div.2 805.1 kB EN / EU
    MAN Operating Instructions Type AC 19 | Zone 1 Div. 2 1.8 MB EN / US
    MAN Operating Instructions Type AC19 6027 | Magnetspule Typ AC19, ATEX approval 2.3 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v1.0 1.6 MB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v2.0 1.7 MB EN / EU
    MAN 使用说明 AC19 | 型电磁线圈 | 具有 II 2G/DEx 认证的设 | v2.0 1.4 MB KO / KR
    MAN 使用说明 AC19 | 型电磁线圈 | 具有 II 2G/DEx 认证的设 | v2.0 1.4 MB ZH / CN
    MAN 取扱説明 AC19 | 電磁コイル | II 2G/D Ex 承認済み製品 | v2.0 2.1 MB JA / JP
    MAN Bedienungsanleitung AC19 | Magnetspule | ATEX/IECEX/UL | Kat.3/Div.2 834.4 kB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v1.0 1.6 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v2.0 1.7 MB DE / DE
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.6 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.7 MB FR / FR
    MAN Manuel d‘utilisation AC19 | Bobine magnetique | ATEX/IECEX/UL | Kat.3/Div.2 835.2 kB FR / FR
    MAN Manuel d'utilisation Type AC19 | Zone 1 Div. 2 1.8 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration ATEX, NSR, EMV, RoHS 48 kB EN,FR,DE
    ABD ProdCert|Ex AC19 EPS 16 ATEX 1072X 1.2 MB ML
    ABD ProdCert|Ex AC19 EPS 22 ATEX 1136 X 912.5 kB EN,DE
    ABD ProdCert|Ex AC19 IECEx EPS 16.0030X 527.3 kB ML
    ABD ProdCert|Ex AC19 IECEx EPS 22.0018 X 1.2 MB EN
    ABD ProdCert|Ex AC19 KOSHA Korea JA12 Dust 924 kB ML
    ABD ProdCert|Ex AC19 KOSHA Korea JA12 Gas 909.1 kB ML
    ABD ProdCert|Ex AC19 KOSHA Korea JWxx Dust 919.3 kB ML
    ABD ProdCert|Ex AC19 KOSHA Korea JWxx Gas 916.5 kB ML
    ABD ProdCert|Ex CCC Certificate, China, AC19 3.1 MB ML
    ABD ProdCert|Ex COC AC19 E504714 V1 S5 PU20 351.6 kB EN
    ABD ProdCert|Ex COC AC19 E504714 Vol1sec3 PU15 383.1 kB EN
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE