Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type AC10 - Solenoid coil

      Array

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type Kick and Drop | Solenoids with energy-saving technology 1.5 MB EN / EU
    DTS Data sheet Type Kick and Drop | [US region] Solenoids with energy-saving technology 1.5 MB EN / US
    DTS Datenblatt Typ Kick and Drop | Magnetspulen mit Energiespar-Technologie 1.3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.4 kB EN / US
    MAN Operating Instructions AC10 |Solenoid coil | ATEX/IECEX/UL| Kat.3/Div.2 992.3 kB EN / EU
    MAN Operating Instructions Type AC10 | EPS 18 ATEX 1088 X 920.7 kB EN / EU
    MAN Operating Instructions Type AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB EN / EU
    MAN Operating Instructions Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 00 ATEX 2129 X 1.3 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v.1.0 1.5 MB EN / EU
    MAN 使用说明书 AC10 |带 2509 型或 2513 型设备插口的 AC10 型电磁线圈 1 MB ZH / CN
    MAN 使用说明书 | AC10 型电磁线圈 |EPS 18 ATEX 1232 X, IECEx EPS18.0110X | 具有 II 2G/D Ex 批准的设备 1.7 MB ZH / CN
    MAN 取扱説明書 AC10 | 機器プラグコネクタ タイプ2509またはタイプ2513付き電磁コイル タイプAC10 595.8 kB JA / JP
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1.8 MB JA / JP
    MAN 操作手册 AC10 型 | 设备具有 II 2G/D Exi 认证 859.7 kB ZH / CN
    MAN 사용 설명서 AC10 | 솔레노이드 장치 소켓 모델2509 또는 모델 2513과 연결됨 547.1 kB KO / KR
    MAN 사용 설명서 | 솔레노이드 코일 타입 AC10PS 18 ATEX 1232 X, IECEx EPS 18.0110X | II 2G/D Ex 인증 장치 1.7 MB KO / KR
    MAN Bedienungsanleitung AC10 | Magnetspule | ATEX/IECEX/UL | Kat.3/Div.2 1022.1 kB DE / DE
    MAN Bedienungsanleitung Typ AC10 | EPS 18 ATEX 1088 X 915.1 kB DE / DE
    MAN Bedienungsanleitung Typ AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 00 ATEX 2129 X 1.3 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v1.0 1.4 MB DE / DE
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 1.9 MB PL / PL
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1.1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | EPS 18 ATEX 1232 X, v2.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | PTB 14 ATEX 2023 X, EPS 16ATEX 1046 X, v1.0 1.5 MB FR / FR
    MAN Manual de instrucciones AC10 |Bobina | ATEX/IECEX/UL | Cat 3, Div 2 628.8 kB ES / ES
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1.1 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1.3 MB PT / BR
    MAN Manual de operação Bobina magnética tipo AC10 | PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X 1.3 MB PT / BR
    MAN Manuel d‘utilisation AC10 | Bobine magnetique | ATEX/IECEX/UL | Kat.3/Div.2 1 MB FR / FR
    MAN Manuel d'utilisation Type AC10 | EPS 18 ATEX 1088 X 921 kB FR / FR
    MAN Manuel d'utilisation Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB FR / FR
    MAN Manuel d'utilisation Type AC10 | PTB 00 ATEX 2129 X 1.3 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 62.5 kB EN,FR,DE
    ABD ProdCert|Ex AC10 7W 100V TIIS Japan 774.8 kB ML
    ABD ProdCert|Ex AC10 7W 100V TIIS Japan 1.1 MB ML
    ABD ProdCert|Ex AC10 7W 24TIIS Japan 793.7 kB ML
    ABD ProdCert|Ex AC10 7W 24V TIIS Japan 1.1 MB ML
    ABD ProdCert|Ex AC10 EPS 16 ATEX 1046 X 1.1 MB ML
    ABD ProdCert|Ex AC10 EPS 18 ATEX 1232 X 1.6 MB EN,DE
    ABD ProdCert|Ex AC10 EPS 21 ATEX 1 234 X 864.6 kB EN,DE
    ABD ProdCert|Ex AC10 EPS18ATEX1088X 1.9 MB ML
    ABD ProdCert|Ex AC10 IECEx EPS 16.0021X 1.3 MB EN
    ABD ProdCert|Ex AC10 IECEx EPS 18.0038X 688.4 kB EN
    ABD ProdCert|Ex AC10 IECEx EPS 18.0110 X 1.2 MB EN
    ABD ProdCert|Ex AC10 IECEx EPS 21.0078 X 1.2 MB EN
    ABD ProdCert|Ex AC10 IECEx PTB 15.0037U 367.5 kB EN
    ABD ProdCert|Ex AC10 KOSHA Korea JA12 Dust 975.5 kB ML
    ABD ProdCert|Ex AC10 KOSHA Korea JA12 Gas 966.2 kB ML
    ABD ProdCert|Ex AC10 PTB 14 ATEX 2023 X 1.8 MB EN,DE
    ABD ProdCert|Ex AC10 PTB 15 ATEX 1011 U 1.4 MB EN,DE
    ABD ProdCert|Ex CCC Certificate, China, AC10 1.2 MB ML
    ABD ProdCert|Ex COC AC10 E504714 V1 S4 PU19 352.3 kB EN
    ABD ProdCert|Ex COC AC10 E504714 V1s2 PU15/16 572 kB EN
    ABD ProdCert|Ex FM AC10 Cl Div1 US/CA PR05/06 2 MB EN
    ABD ProdCert|Ex KOSHA 9W/ 1,8W,JJ04 & JA13, GD 1.3 MB ML
    ABD ProdCert|Ex KOSHA AC10 ATEX2023X Dust 1.1 MB
    ABD ProdCert|Ex KOSHA AC10 ATEX2023X Gas 1.1 MB ML
    ABD ProdCert|Ex NEPSI Zulassung für AC10 2129X 5.1 MB
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE