Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8922 - Activation of software functions

      Array

    Type Description

    With the aid of the “Bürkert Communicator” tool, you can activate licenced software functions, such as the “batch controller” or graphic programming (also known as f(x)) on the intended Bürkert products. Filling or control applications can be performed this way. “Batch controller” for Type ME43 and Type ME63 - The “batch controller” is arranged for the exact dosing of pre-defined quantities in combination with a flowmeter and a corresponding valve. The batch functionality runs on the Type ME43 and Type ME63 gateways. An intuitive step-by-step wizard helps you with the configuration of the “batch controller” and optimises your filling process. The graphic programming - also known as f(x) - offers you a programme editor that represents a data flow-oriented programming environment. With an extensive library, you can either create your control logic as a function block diagram or a flow diagram. The user interface is easy to understand and intuitive to operate. The Type ME43 and Type ME63 gateways support graphic programming - decentralised control therefore becomes a reality.

    • “Batch controller” for precise dosing of liquids
    • Simple configuration via a wizard. Intuitive visualisation and operation via a 7” touch display (Type ME61)
    • Creation of simple control tasks with the aid of graphic programming
    • For test mode: 60 minutes’ run time without licence
    • Activation of licence for software functions possible via Bürkert Communicator

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8922 | Activation of software functions 1.3 MB EN / EU
    DTS Datenblatt Typ 8922 | Freischaltung von Softwarefunktionenssigkeiten 1.3 MB DE / DE
    DTS Fiche technique Type 8922 | Activation de fonctions logicielles 1.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Software manual Type 8922, ME43, ME63 | Batch Controller for for dosing 8.8 MB EN / EU
    MAN Software manual Type 8922, MExx | Software of f(x) configuration 1 MB EN / EU
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Manuel du logiciel Type 8922,ME43, ME63 | Batch Controllerde dosage de liquides 8.8 MB FR / FR
    MAN Manuel du logiciel Type 8922,MExx | Logiciel de f(x) configuration 1 MB FR / FR
    MAN Software-Anleitung Typ 8922, ME43, ME63 | Batch Controller zur Dosierung von Flüssigkeiten 8.8 MB DE / DE
    MAN Software-Anleitung Typ 8922, MExx | Software der f(x) Konfiguration 1.1 MB DE / DE
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW ME43 ME63 Batch Controller 1.0 65.8 kB

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Videos

    Description
    Filesize
    Language / Country
    video FLOWave Batch Control Function 18.2 MB EN / EU
    video FLOWave Batch Control Funktion 18.2 MB DE / DE