Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

Communicator

Get available files

Download

    Type 8920 - Bürkert Communicator

      Array

    Type Description

    The Bürkert Communicator is the most important software component of the “Efficient Device Integration Platform” (EDIP). The extensive features of this universal tool simplify the configuration and parameterisation of devices equipped with a digital CANopen-based interface or a service interface (micro-USB). With the Bürkert Communicator, the user has a complete overview of all cyclic process values as well as acyclic diagnostic data. The integrated graphical programming environment helps to create decentralised sub-system control functions. The connection to the PC is established with a USB-CAN adapter.

    • Configuration, parameterisation and diagnostics of EDIP devices / networks
    • Easy and comfortable mapping of cyclic values
    • Graphical display of process values
    • Device firmware updates
    • Backup and restoring of device configurations

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Software | Type 8920 | Bürkert Communicator 1.2 MB EN / GB
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN ソフトウェア説明書 | タイプ 8920 | ビュルケルトコミュニケータ 1.4 MB JA / JP
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN 软件 | 型号 8920 | Bürkert Communicator 1.6 MB ZH / CN
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Instrukcja oprogramowania | Typ 8920 | Bürkert Communicator 1.3 MB PL / PL
    MAN Manuel logiciel | Type 8920 |Bürkert Communicator 1.2 MB FR / FR
    MAN Software-Anleitung | Typ 8920| Bürkert Communicator 1.2 MB DE / DE
    MAN Supplément | Guide de câblagebüS/EDIP 3.2 MB FR / FR
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW bueS Stick Driver Win 10 / 11, V2.12.36.4 1.5 MB ML
    SOW Buerkert Communicator 8.3.6 520.6 MB ML
    SOW Buerkert Communicator for HART 5.4.1 87.7 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC The platform for intelligent networking: EDIP 4.1 MB EN / GB