Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8880 - Vessel pressure controller

      Array

    Type Description

    The pressure control system for containers is ideal for maintaining a defined pressure in containers containing air, nitrogen or other gases to protect the product in closed processes and especially in hygienic applications. Application examples: Gassing (inerting with gas), ​control of fermentation processes,​ transport of special media (time-pressure filling, buffer container) and much more. Two control valves work in combination with a pressure transmitter in a closed control loop. The goal is to maintain a constant pressure in the containers during filling and emptying or during fermentation processes.

    • Automatic stand-alone solution
    • Fast cleaning
    • Flexible for different process conditions
    • Permanent process monitoring
    • Various variants available for different hygiene requirements (self-draining, CIP and SIP capable, electropolished surface, FDA, dead space reduced)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8880 | Vessel pressure controller 1.6 MB EN / EU
    DTS Datenblatt Typ 8880 | Behälterdruckregler 1.6 MB DE / DE
    DTS Ficha técnica Tipo 8880 | Control de presión de tanque 1.6 MB ES / ES

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8880-PS | Vessel Pressure Control System 1.1 MB EN / EU
    MAN Operating Instructions Type 8880-PW / PB / PT | Vessel Pressure Control System 3.6 MB EN / EU
    MAN Bedienungsanleitung 8800-PS |Behälter-Druckregelsystem 1.1 MB DE / DE
    MAN Bedienungsanleitung Type 8880-PW / PB / PT | Behälter-Druckregelsystem 3.6 MB DE / DE
    MAN Manual de instrucciones Tipo 8880-PW / PB / PT | Sistema decontrol d presión recipientes 3.6 MB ES / ES
    MAN Manuel d'utilisation Type 8880-PW / PB / PT | Système de contrôle de pression 3.6 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration EMV, ROHS 33.4 kB EN,FR,DE