Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8820 - Modular solenoid valve manifolds

      Array
    • Compact diaphgram valves up to DN13
    • Piston valves for high pressure up to 160 bar
    • Modular baying solutions
    • Optimized for carwash applications

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0287 | 2/2-way solenoid valve, stackable 657.2 kB EN / EU
    MAN Operating Instructions Type 5404 | 2/2-way solenoid valve 1.1 MB EN / EU
    MAN Operating Instructions Type 6227 | Modular combinable watervalve 633.9 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6240 | 2/2-way servo solenoid valve 2.1 MB EN,FR,DE / EU
    MAN 使用说明 5404 型 | 2 位 2通电磁阀 1.5 MB ZH / CN
    MAN 使用说明 6240 型 | 2 位 2通伺服电磁阀 1.5 MB ZH / CN
    MAN Bedienungsanleitung Typ 0287 | 2/2-Wege-Magnetventil, anreihbar 659.8 kB DE / DE
    MAN Bedienungsanleitung Typ 5404 | 2/2-Wege-Magnetventil 1.1 MB DE / DE
    MAN Driftsinstruktion Type 6240 |2/2-vägs servomagnetventil 582.5 kB SV / SE
    MAN Manual de usuario Tipo 6240 | Válvula de émbolo de 2/2 víasservocontrolada 975.8 kB ES / ES
    MAN Manuel d'utilisation Type 0287 | Électrovanne 2/2 voies, juxtaposable 660.9 kB FR / FR
    MAN Manuel d'utilisation Type 5404 | Électrovanne 2/2 voies 1.1 MB FR / FR