Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8805 - Ball valve / Butterfly valve with pneumatic rotary actuator

      Array

    Type Description

    Type 8805 consists of a quarter-turn valve (ball or butterfly valve) and a pneumatic rotary actuator. The rotary actuator is available as single or double-acting actuator. Type 8805 can be complemented by a positioner (Type 8791, 8792, 8793, 8691, 8692, 8693, 8694), a pilot valve (Type 6519) or several kinds of position feedbacks (Type 1061).

    • Pneumatic rotary actuator
    • Accurate end position setting
    • High flow values
    • High medium pressures
    • Long service life

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8805 | Ball/butterfly valve with pneumatic rotary actuator 1.1 MB EN / EU
    DTS Data sheet Type 8805 | [AU region] Ball/butterfly valve with pneumatic rotary actuator 2.6 MB EN / AU
    DTS Datenblatt Typ 8805 | Kugelventil mit pneumatischem Schwenkantrieb 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Note on the operating instructions 164 kB EN / EU
    MAN Operating Instructions Type 2651 2654 2660 TKU 001 | 2-way and 3-way ball valve 1.4 MB EN / EU
    MAN Operating Instructions Type 2657 2658 8804 8805 | Ball valve with plastic body 1.3 MB EN,FR,DE / EU
    MAN Operating Instructions | Type2051 | Pneumatic rotary actuator 4.3 MB EN / GB
    MAN Bedienungsanleitung Typ 2651 2654 2660 TKU001 | Kugelhahn in 2-Wege- und 3-Wege-Ausführung 1.4 MB DE / DE
    MAN Bedienungsanleitung | Typ 2051 | Pneumatischer Schwenkantrieb 4.3 MB DE / DE
    MAN Betjeningsvejledning Typ 26512654 2660 TKU001 | Kuglehaneri rustfrit stål og messing 1.4 MB DA / DK
    MAN Hinweis zur Bedienungsanleitung 171.6 kB DE / DE
    MAN Istruzioni d’uso Tipo 2651, 2654, 2654 per applicazioni igienico-sanitarie, 2660, TKU 001 1.4 MB IT / IT
    MAN Manual de instrucciones Tipo 2651, 2654, 2660 TKU001 | Válvulas de bola variante de 2 y 3 1.4 MB ES / ES
    MAN Manuel d'utilisation Type 2651 2654 2660 TKU001 | Robinets à boisseau sphérique 1.5 MB FR / FR
    MAN Manuel d'utilisation | Type 2051 | Actionneur pivotant pneumatique 4.3 MB FR / FR
    MAN Návod k obsluze Typ 2651, 2654Hygienic, 2660, TKU0001/2/3Kulové ventily z ušlechtilé oc 1.5 MB CS / CZ
    MAN Remarque sur les instructions d'utilisation 171 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food|Hygenic Declaration 2671/8804/8805 219.9 kB EN,DE
    ABD MDec|Food|Hygenic Daclaration Ball valves EPI 228.5 kB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Helping to create an explosive atmosphere on a daily basis. 383.1 kB EN / GB
    MISC For stable transport of bulk materials 620.3 kB EN / EU