Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8804 - Ball valve / butterfly valve with electrical rotary actuator

      Array

    Type Description

    The Type 8804 electrical ball valve consists of an electrical rotary actuator and a 2/2-way or 3/2-way ball valve made of stainless steel. 2-way variants are available with a 2-part or 3-part ball valve for a wide range of applications. The 3-way ball valves are available in L-bore and T-bore variants. The electrical rotary actuator has a compact construction. It can also be used as single device for the operation of other control elements (see Type 3003 data sheet). Heat resistors and torque limiters are standard. The housing is made of hardly inflammable material, classified according to UL 94 V0.

    • High flow rates
    • Actuator with adjustable limit switches
    • Visual position indicator
    • Manual override as standard

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8804 | Ball valve with electric rotary actuator [plastic variant] 1 MB EN / EU
    DTS Data sheet Type 8804 | Ball valve with electric rotary actuator [stainless steel variant] 1.2 MB EN / EU
    DTS Datenblatt Typ 8804 | Elektromotorisch betriebener Kugelhahn[Edelstahl-Variante] 1.2 MB DE / DE
    DTS Datenblatt Typ 8804 | Elektromotorisch betriebener Kugelhahn[Kunststoff-Variante] 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Note on the operating instructions 163.8 kB EN / EU
    MAN Operating Instruction AXMART V3 4.2 MB EN,FR / EU
    MAN Operating Instructions Type 2651 2654 2660 TKU 001 | 2-way and 3-way ball valve 1.4 MB EN / EU
    MAN Operating Instructions Type 3003 | Electrical rotary open/close actuator 3.4 MB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 3004 8804 | Electric rotary actuator type 3004, ATEX approval 8.1 MB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 3005 8804 | Electromotive rotary actuator 2.4 MB EN,FR,DE / EU
    MAN Operating Instructions | Type2657 | Manually-operated ballvalve with plastic valve body 2.2 MB EN / GB
    MAN Bedienungsanleitung Typ 2651 2654 2660 TKU001 | Kugelhahn in 2-Wege- und 3-Wege-Ausführung 1.4 MB DE / DE
    MAN Bedienungsanleitung | Typ 2657 | Handbetätigter Kugelhahn mit Kunststoffgehäuse 2.2 MB DE / DE
    MAN Betjeningsvejledning Typ 26512654 2660 TKU001 | Kuglehaneri rustfrit stål og messing 1.4 MB DA / DK
    MAN Hinweis zur Bedienungsanleitung 171.5 kB DE / DE
    MAN Istruzioni d’uso Tipo 2651, 2654, 2654 per applicazioni igienico-sanitarie, 2660, TKU 001 1.4 MB IT / IT
    MAN Manual de instrucciones Tipo 2651, 2654, 2660 TKU001 | Válvulas de bola variante de 2 y 3 1.4 MB ES / ES
    MAN Manuel d'utilisation Type 2651 2654 2660 TKU001 | Robinets à boisseau sphérique 1.5 MB FR / FR
    MAN Manuel d'utilisation | Type 2657 | Robinet à bille à actionnement manuel avec boîtier en p 2.2 MB FR / FR
    MAN Návod k obsluze Typ 2651, 2654Hygienic, 2660, TKU0001/2/3Kulové ventily z ušlechtilé oc 1.5 MB CS / CZ
    MAN Remarque sur les instructions d'utilisation 170.9 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food|Hygenic Declaration 2671/8804/8805 219.9 kB EN,DE
    ABD MDec|Food|Hygenic Daclaration Ball valves EPI 228.5 kB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE