Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8801 - ELEMENT On/Off valve systems with decentralised automation – overview

    Type Description

    The design of the system series Type 8801 On/Off ELEMENT enables the easy integration of automation modules whether they are electrical/optical position feedback, pneumatic control units, with optional integrated fieldbus interface or even an explosion proof control head. The fully integrated system with valve and automation system has a compact and smooth design, integrated pneumatic lines, IP65/67/NEMA4X protection class and superior chemical resistance.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8801 data sheet | On/Off valve system [CLASSIC version] 1.5 MB EN / EU
    DTS Type 8801 data sheet | On/Off valve system [ELEMENT version] 1.2 MB EN / EU
    DTS Adatlap 8801 típus | CLASSIC Be/Ki szeleprendszerek decentralizált automatizálással [...] 1.1 MB HU / HU
    DTS Typ 8801 Datenblatt | On/Off-Ventilsystem [CLASSIC-Ausführung] 1.6 MB DE / DE
    DTS Typ 8801 Datenblatt | On/Off-Ventilsystem [ELEMENT-Ausführung] 1.2 MB DE / DE
    DTS FICHA TÉCNICA | Tipo 8801 ELEMENT | Sistemas de válvulas todo/ nada ELEMENT 1.9 MB ES / ES
    DTS Tipo Sistema 8801 On/Off ELEMENT Ficha técnica | Sistemas On/OFF ELEMENT com automação 2.2 MB PT / BR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Note on the operating instructions 163.7 kB EN / EU
    MAN Hinweis zur Bedienungsanleitung 171.4 kB DE / DE
    MAN Remarque sur les instructions d'utilisation 170.8 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD EU-DoC|EU Declaration 46.2 kB EN,FR,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 123 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.7 kB EN,DE
    ABD MDec|Oxygen Declaration 2030ff 968 kB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD ProdCert|Ex EAC DIV TP TC 012/2011 EX 2.9 MB RU
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU