Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8763 - Pressure controller for precise time-pressure dosing

      Array

    Type Description

    Time-pressure dosing is a widely used method for the reliable dosing of liquids across numerous fields of application. However, if dosing quantities are very small and the pressure differences between dosing cycles are minimal, closed-loop control becomes a challenge. Precisely the type of challenge for the pressure regulator Type 8763, which was specially developed for low flow rates and the resulting small dosing quantities. The device is characterised by short response times and precise closed-loop control of pressure. There are no down times or rejects at the beginning of dosing cycles. The digital interface makes it possible to access the various parameters at any time in order to change settings and read out data. Whether you are operating filling systems or state-of-the-art machines for genetic analysis and synthesis, a good valve alone is not enough. Precise pressure regulation is as well essential for accurate time-pressure dosing.

    • Repeatable and accurate dosing of liquids in the µl range
    • Response time in milliseconds and active pressure relief for optimum control performance
    • Digital communication for easy integration into your fieldbus network
    • Extended functionality through additional sensor input and actuator output e.g. for pump or additional pressure sensor
    • Active vent valve to minimize consumption of costly carrier gas

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8763 | Pressure controller for precise time-pressure dosing 1022.8 kB EN / EU
    DTS Datenblatt Typ 8763 | Druckregler für präzise Druck-Zeit-Dosierung 1 MB DE / DE
    DTS 数据表 8763 型 | 压力控制器,用于精确的压力-时间-计量 1.6 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8763 | Pressure controller 1.6 MB EN / EU
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN 使用说明 8763 型 | 压力控制器,用于精确的压力-时间计量 1.8 MB ZH / CN
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Bedienungsanleitung Typ 8763 | Druckregler 1.6 MB DE / DE
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Manuel d'utilisation Type 8763 | Régulateur de pression 1.6 MB FR / FR
    MAN Supplément | Guide de câblagebüS/EDIP 3.2 MB FR / FR
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.4.3 519.4 MB ML
    SOW Device Description Files A.06 2.9 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 36.6 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE