Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8762 - Electronic pressure controller (EPC)

      Array

    Type Description

    Type 8762 is a device for precise pressure control of gas flows. The device regulates the flow pressure which is present at the inlet of the device (upstream). The actual value supplied by the pressure sensor is compared with the specified set-point value in the digital control electronics. If there is a control difference, the actuating variable output to the proportional valve is modified using a PI-control algorithm. This means that the pressure can be kept at a fixed value or followed a predetermined profile, regardless of flow fluctuations or other changes in the system. A low-friction proportional valve as an actuator ensures high response sensitivity and good control characteristics of the device. Type 8762 is particularly suitable for use in harsh environments, thanks to its high IP degree of protection.

    • Precise flow pressure control
    • Upstream pressure controller
    • Suitable for pressure control up to 4 bar abs
    • Integrated PI control algorithm
    • Simpler device exchange due to configuration memory

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8762 | Electronic pressure controller (EPC) 1.2 MB EN / EU
    DTS 数据表 8762 型 | 电子压力控制器 (EPC) 1.8 MB ZH / CN
    DTS Datenblatt Typ 8762 | Elektronischer Druckregler (EPC) 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8762 2.7 MB EN / EU
    MAN Supplement Type 8761, 8762 | UL variant 677.1 kB EN / EU
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Bedienungsanleitung Typ 8762 2.7 MB DE / DE
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Manuel d'utilisation Type 8762 2.7 MB FR / FR
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Bürkert büS for NI LabVIEW 1.7.2 22 MB ML
    SOW Buerkert Communicator 8.3.6 520.6 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.3 kB EN,FR,DE
    ABD MDec|Oxygen Declaration 8761ff 110.8 kB
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD PROFIBUS | Z02359 | 8762 98.8 kB EN