Type 8761 - Electronic pressure controller (EPC)
Type Description
Type 8761 is a device for precise pressure control of gas flows. The device regulates the flow pressure which is present at the inlet of the device (upstream). The actual value supplied by the pressure sensor is compared in the digital control electronics with the set-point value specified via Industrial Ethernet or analogue. If there is a control difference, the actuating variable output to the proportional valve is modified using a PI-control algorithm. This means that the pressure can be kept at a fixed value or followed a predetermined profile, regardless of flow fluctuations or other changes in the system. A low-friction proportional valve as an actuator ensures high response sensitivity and good control characteristics of the device.
- Precise flow pressure control
- Upstream pressure controller
- Suitable for pressure control up to 4 bar abs
- Integrated PI-control algorithm
- Simpler device exchange due to configuration memory
For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
|---|---|---|---|
|
|
Device Description Files A.05 | 8.7 MB | ML |
|
|
PACTware 6.2.0020 | 320.1 MB | ML |
|
|
Bürkert büS for NI LabVIEW 1.7.2 | 22 MB | ML |
|
|
Buerkert Communicator 8.3.6 | 520.6 MB | ML |
Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
|---|---|---|---|
|
|
EtherNet/IP | 12437 | 8761 | 138.1 kB | EN |
|
|
PROFINET | Z13658 | 8761 | 95 kB | EN |