Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8756 - Mass flow controller (MFC)/mass flow meter (MFM) for liquids

    Product Image Type 8756

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The mass flow controller (MFC) / mass flow meter (MFM) Type 8756 is particularly suitable for the very precise measurement or control of small quantities of liquid that also require a medium-separated sensor. The measuring principle of the sensor is based on the Coriolis effect and is completely independent of the medium. Pressure and temperature deviations have no impact on the measuring accuracy. In addition to the flow rate, the density and temperature of the liquid are measured. The device design enables a stable flow measurement that is immune to external impacts and does not require a zero-point adjustment when the process conditions change. All materials that come into contact with the medium are highly resistant and enable use with a variety of liquids, whether aggressive or neutral media. Type 8756 is available in the variants MFM, MFC with an interface for a modular actuator, MFC with integrated proportional valve and MFC with integrated micro annular gear pump. The high-precision pump is self-priming and the space in contact with the medium is sealed hermetically. It offers a very large control range and generates extremely low pulsations. This variant is used as a control or dosing system for liquids which have to be conveyed from an unpressurised container.

    • Flow measurement/control up to 120 kg/h
    • Very high accuracy and measuring range
    • High long-term stability, no zero-point adjustment necessary
    • Highly resistant wetted materials
    • Suitable for numerous liquids

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8756 data sheet | Mass flow controller for the dosing of liquids (Batch version) 1.6 MB EN / EU
    DTS Type 8756 data sheet | Mass flow controller/Mass flow meter for liquids 2.6 MB EN / EU
    DTS 数据表 | 8756 型 | 液体质量流量控制器 (MFC)/质量流量计 (MFM) 4.9 MB ZH / CN
    DTS Typ 8756 Datenblatt | Massendurchflussregler für Flüssigkeitsdosierung (Batch-Version) 1.6 MB DE / DE
    DTS Typ 8756 Datenblatt | Massendurchflussregler/Massendurchflussmesser für Flüssigkeiten 2.6 MB DE / DE
    DTS データシート | タイプ 8756 | 液体用質量流量コントローラ (MFC)/質量流量メータ (MFM) 2.1 MB JA / JP

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8756 4.7 MB EN / EU
    MAN Operating Instructions Type 8756 BATCH 3.7 MB EN / EU
    MAN Software Manual | büS/EDIP 609.5 kB EN / EU
    MAN Software manual | Central configuration management 1.1 MB EN / EU
    MAN Software manual | Type 8920 Bürkert Communicator 948 kB EN / EU
    MAN Supplement ATEX Type 8756 408.5 kB EN / EU
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1.3 MB JA / JP
    MAN Bedienungsanleitung Typ 8756 4.7 MB DE / DE
    MAN Bedienungsanleitung Typ 8756 BATCH 3.7 MB DE / DE
    MAN Instrukcja obsługi Oprogramowanie | Centralne zarządzanie konfiguracją urządzeń 795.9 kB PL / PL
    MAN Instrukcja obsługi Oprogramowanie | Typ 8920 Oprogramowaniekomunikacyjne do urządzeń 2 MB PL / PL
    MAN Manual do software | büS/EDIP 3.6 MB PT / BR
    MAN Manuel d'utilisation Type 8756 4.7 MB FR / FR
    MAN Manuel d'utilisation Type 8756 BATCH 3.7 MB FR / FR
    MAN Manuel du logiciel | Gestion centrale de la configuration 1 MB FR / FR
    MAN Manuel du logiciel | Type 8920 Bürkert Communicator 955 kB FR / FR
    MAN Software-Anleitung | Typ 8920 Bürkert Communicator 943.9 kB DE / DE
    MAN Software-Anleitung | Zentrale Konfigurationsverwaltung 1 MB DE / DE
    MAN Software-Anleitung | büS/EDIP 628.3 kB DE / DE
    MAN Supplément ATEX Type 8756 422.3 kB FR / FR
    MAN Zusatzanleitung ATEX Typ 8756 423.5 kB DE / DE
    MAN 液体用質量流量メータ (MFM)/液体用質量流量コントローラ(MFC) 4.3 MB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Bürkert büS for NI LabVIEW 1.7.0 21.8 MB ML
    SOW Buerkert Communicator 7.0.4 547.2 MB ML
    SOW Device Description Files A.05 7 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35.4 kB EN,FR,DE
    ABD MDec|Food Declaration 8756 354.3 kB EN,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Videos

    Description
    Filesize
    Language / Country
    video Burkert Coriolis Demo EN 22.3 MB EN / EU

    My Comparison List