Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8752 - flow rate control for liquid

      Array

    Type Description

    Type 8752 is a device for implementing closed-loop control of the flow rate of liquids in process engineering. The actual value provided by the sensor is compared in the digital control unit with the setpoint value specified by the standard signal. If there is a control difference, the actuating variable output to the proportional valve is modified using a PI control algorithm. This means that the pressure can be kept at a fixed value or followed a predetermined profile, regardless of flow fluctuations or other changes in the system. A low-friction proportional valve as an actuator ensures high response sensitivity and good control characteristics of the device.

    • Highly dynamic closed-loop control through rapid flowmeter measurement
    • Suitable for dispensing liquid volumes of up to 916 ml/min (55 l/h)
    • No moving parts in the medium
    • Degree of protection IP65
    • Compact design

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8752 | Liquid Flow Controller (LFC) 1.5 MB EN / EU
    DTS 数据表 8752 型 | 液体流量控制器 (LFC) 1.9 MB ZH / CN
    DTS Datenblatt Typ 8752 | Durchflussregler für Flüssigkeiten (LFC) 1.4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type8752 | Liquid flow controller/liquid flow meter 2.7 MB EN / GB
    MAN Supplement | CANopen Network configuration 248.2 kB EN / GB
    MAN Bedienungsanleitung | Typ 8752 | Liquid Flow Controller/Liquid Flow Meter 2.7 MB DE / DE
    MAN Manuel d'utilisation | Type 8752 | Liquid flow controller/liquid flow meter 2.7 MB FR / FR
    MAN Zusatzanleitung | CANopen Netzwerkkonfiguration 251.7 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.01 2.2 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 12712 | 8752 660.1 kB EN
    ABD PROFIBUS | Z02373 | 8752 97.2 kB EN
    ABD PROFINET | Z14276 | 8752 244.1 kB EN