Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8750 - Flow rate controller for gases

      Array

    Type Description

    The flow rate controller Type 8750 represents a closed flow control loop to measure and control gases using the differential pressure principle. The reliable and robust system consists of an ELEMENT control valve, type 2301, the compact process controller type 8693 put on top of the valve and two pressure transmitters, type 8325. The Bürkert flow rate controller does not need a separate flow meter. The valve seat serves as variable orifice. From the pressure difference across the valve and the given density and temperature a volume flow, referring to the conditions programmed, can be calculated. For that the process controller uses the flow characteristics of the valve and the scales of the pressure transmitters programmed. The volume flow set can then be adjusted by changing the stroke of the control valve. The flow rate controller offers a high repeatability and large measuring range. Beneficial is that the control itself is used for both, controling the flow and measuring over an orifice. With the variable orifice of the control valve the measurement range is increased significantly. Low assembly costs and easy commissioning are further advantages of this unique product.

    • Reliable and automated flow control on site
    • Stable control of the set point, independent on pressure fluctuations
    • Programmable alarm functions (pressure monitoring)
    • Simple start-up by manual setpoint setting and display
    • Leckage air compensation programmable for dense phase conveying systems

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8750 | Flow control system for gases 975.2 kB EN / EU
    DTS 数据表 8750 型 | 气体流量控制器 1.8 MB ZH / CN
    DTS Datenblatt Typ 8750 | Durchflussreglungssystem für Gase 981 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.4 kB EN,FR,DE / EU
    MAN Quickstart Typ 8750 REV.2 | Flow controller 1.9 MB EN / EU
    MAN Quickstart Typ 8750 REV.2 | Fluidmengenregler 1.8 MB DE / DE
    MAN Quickstart Typ 8750 REV.2 | Systèm de régulation de débits de fluide 1.9 MB FR / FR

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.18 15.3 MB ML
    SOW Buerkert Communicator for HART 5.4.1 87.7 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration DGRL_ROHS 34.2 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD MDec|Oxygen Declaration 8750 145.4 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 12147 | 8692 141.7 kB EN
    ABD PROFINET | Z13724 | 8750 105.1 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For stable transport of bulk materials 620.3 kB EN / EU