Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8745 - Mass flow controller (MFC)/mass flowmeter (MFM) for gases

      Array

    Type Description

    The mass flow controller (MFC)/mass flowmeter (MFM) type 8745 is suitable for controlling the mass flow of large gas quantities. Type 8745 can be configured as MFM or MFC according to demand. Optionally, up to four calibration curves can be stored in the device. The thermal inline sensor located directly in the main gas stream achieves very fast response times with minimal pressure loss. As the actuator, a Bürkert direct-acting proportional valve guarantees high response sensitivity. As an MFC, type 8745 is available in two variants: with electromagnetic proportional valve and with electromechanical proportional valve. In addition to an analogue and an industrial ethernet variant, a Modbus RTU variant is also available.

    • Nominal flow range from 20 IN/min to 2500 IN/min (re. nitrogen)
    • High accuracy and repeatability
    • Communication via standard signals or Industrial Ethernet
    • Electromagnetic and electromotoric valve actuation available
    • Easy device exchange due to configuration memory

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8745 | Mass flow controller/mass flow meter for gases 4.1 MB EN / EU
    DTS データシート タイプ 8745 | ガス用質量流量コントローラ (MFC)/質量流量メータ (MFM) 10.8 MB JA / JP
    DTS 数据表 8745 型 | 气体质量流量控制器 (MFC)/气体质量流量计 (MFM) 4.7 MB ZH / CN
    DTS Datenblatt Typ 8745 | Massendurchflussregler/Massendurchflussmesser für Gase 4.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type8745 | Mass flow controller/mass flow meter for gases 2.5 MB EN / GB
    MAN Replacement Instructions | Types 8006, 0626 1.4 MB EN / EU
    MAN Software | Type 8920 | Bürkert Communicator 1.2 MB EN / GB
    MAN Supplement Type 8745, 8746 | UL variant 680.8 kB EN / EU
    MAN Supplement | Modbus RTU communication 1.4 MB EN / GB
    MAN ソフトウェア説明書 | タイプ 8920 | ビュルケルトコミュニケータ 1.4 MB JA / JP
    MAN 取扱説明書 タイプ 8745 2.5 MB JA / JP
    MAN 操作手册 | 8745 型 | 气体质量流量控制器/质量流量计 2.7 MB ZH / CN
    MAN 补充文件 | Modbus RTU 通信 1.5 MB ZH / CN
    MAN 软件 | 型号 8920 | Bürkert Communicator 1.6 MB ZH / CN
    MAN Austauschanleitung | Typen 8006, 8626 1.4 MB DE / DE
    MAN Bedienungsanleitung | Typ 8745 | Massendurchflussmesser / Massendurchflussregler für Gase 2.5 MB DE / DE
    MAN Instructions de remplacement | Types 8006, 8626 1.4 MB FR / FR
    MAN Instrukcja oprogramowania | Typ 8920 | Bürkert Communicator 1.3 MB PL / PL
    MAN Kullanma kılavuzu Tip 8745 2.5 MB TR / TR
    MAN Manual de operação | Tipo 8745 | Controlador de vazão mássica/medidor de vazão mássica par 2.5 MB PT / BR
    MAN Manuel d'utilisation | Type 8745 | Régulateur de débit massique / débitmètre massique pour 2.5 MB FR / FR
    MAN Manuel logiciel | Type 8920 |Bürkert Communicator 1.2 MB FR / FR
    MAN Software-Anleitung | Typ 8920| Bürkert Communicator 1.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.4.3 519.4 MB ML
    SOW Device Description Files B.31 27 MB ML
    SOW MFC MFM DTM Collection 1.0 421.3 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Food|Hygenic 8745-8746 declaration 156 kB EN,DE
    ABD EU-DoC|EU Declaration 36.6 kB EN,FR,DE
    ABD MDec|Oxygen 8741-8742-8745-8746 148.2 kB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11651.02 | 8741 156.3 kB EN
    ABD PROFINET | Z12392 | 8745 244.4 kB EN